magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PAGN-P - 面板式压力表
Festo
产品 (A - Z)
P
PAGN
Powered by
CAD模型選擇
{festo/parts/p/pagn/pagn_p_asmtab.prj},{NB=8037005 PAGN-P-63-1.6M-G14-1},{TNR=8037005},{TYP=PAGN-P-63-1.6M-G14-1},{BG=63.000},{D1=68.000},{D2=63.000},{D3=59.600},{D4=G1/4},{D5=9.500},{D6=5.000},{D7=59.800},{D8=62.200},{L1=42.500},{L2=29.500},{L3=4.800},{L4=13.000},{L5=11.000},{L6=2.000},{L7=6.000},{L8=3.000},{L9=79.000},{L10=70.000},{L11=28.000},{L12=43.900},{L13=23.200},{T1=2.500},{SW1=14.000},{W1=11.000},{W2=34.400},{PPATH=assemblies/pagn_p_asmtpl.prj},{CNSMASSEXACT=0.120},{GTIN=4052568430153}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
SW1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8037006 PAGN-P-40-1M-G14
8037006
PAGN-P-40-1M-G14
45.000
40.000
38.500
G1/4
9.500
5.000
43.000
26.500
4.500
13.000
11.000
2.000
5.000
2.500
56.000
48.000
14.000
0.080
4052568430160
8037007 PAGN-P-40-1.6M-G1...
8037007
PAGN-P-40-1.6M-G14
45.000
40.000
38.500
G1/4
9.500
5.000
43.000
26.500
4.500
13.000
11.000
2.000
5.000
2.500
56.000
48.000
14.000
0.080
4052568430177
8037008 PAGN-P-50-1M-G14
8037008
PAGN-P-50-1M-G14
54.000
49.500
46.500
G1/4
9.500
5.000
43.300
26.800
4.500
13.000
11.000
2.000
5.000
3.500
66.000
57.000
14.000
0.100
4052568430184
8037009 PAGN-P-50-1.6M-G1...
8037009
PAGN-P-50-1.6M-G14
54.000
49.500
46.500
G1/4
9.500
5.000
43.300
26.800
4.500
13.000
11.000
2.000
5.000
3.500
66.000
57.000
14.000
0.100
4052568430191
8037000 PAGN-P-63-1M-G14
8037000
PAGN-P-63-1M-G14
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568430108
8037001 PAGN-P-63-1.6M-G1...
8037001
PAGN-P-63-1.6M-G14
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568430115
8037002 PAGN-P-63-0.1M-G1...
8037002
PAGN-P-63-0.1M-G14-1
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568430122
8037003 PAGN-P-63-0.4M-G1...
8037003
PAGN-P-63-0.4M-G14-1
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568430139
8037004 PAGN-P-63-0.6M-G1...
8037004
PAGN-P-63-0.6M-G14-1
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568430146
8037005 PAGN-P-63-1.6M-G1...
8037005
PAGN-P-63-1.6M-G14-1
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568430153
8178626 PAGN-P-40-1M-G14-...
8178626
PAGN-P-40-1M-G14-CPA
45.000
40.000
38.500
G1/4
9.500
5.000
43.000
26.500
4.500
13.000
11.000
2.000
5.000
2.500
56.000
48.000
14.000
0.080
4052568647735
8178627 PAGN-P-40-1.6M-G1...
8178627
PAGN-P-40-1.6M-G14-CPA
45.000
40.000
38.500
G1/4
9.500
5.000
43.000
26.500
4.500
13.000
11.000
2.000
5.000
2.500
56.000
48.000
14.000
0.080
4052568647742
8178628 PAGN-P-50-1M-G14-...
8178628
PAGN-P-50-1M-G14-CPA
54.000
49.500
46.500
G1/4
9.500
5.000
43.300
26.800
4.500
13.000
11.000
2.000
5.000
3.500
66.000
57.000
14.000
0.100
4052568647759
8178629 PAGN-P-50-1.6M-G1...
8178629
PAGN-P-50-1.6M-G14-CPA
54.000
49.500
46.500
G1/4
9.500
5.000
43.300
26.800
4.500
13.000
11.000
2.000
5.000
3.500
66.000
57.000
14.000
0.100
4052568647766
8178630 PAGN-P-63-1M-G14-...
8178630
PAGN-P-63-1M-G14-CPA
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568634384
8178631 PAGN-P-63-1.6M-G1...
8178631
PAGN-P-63-1.6M-G14-CPA
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568634391
8178632 PAGN-P-63-0.1M-G1...
8178632
PAGN-P-63-0.1M-G14-1-CPA
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568634605
8178633 PAGN-P-63-0.4M-G1...
8178633
PAGN-P-63-0.4M-G14-1-CPA
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568634612
8178634 PAGN-P-63-0.6M-G1...
8178634
PAGN-P-63-0.6M-G14-1-CPA
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568634629
8178635 PAGN-P-63-1.6M-G1...
8178635
PAGN-P-63-1.6M-G14-1-CPA
68.000
63.000
59.600
G1/4
9.500
5.000
42.500
29.500
4.800
13.000
11.000
2.000
6.000
3.000
79.000
70.000
14.000
0.120
4052568634636
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表