magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PAGN-G - 压力表
Festo
产品 (A - Z)
P
PAGN
Powered by
CAD模型選擇
{festo/parts/p/pagn/pagn_g.prj},{NB=8081401 PAGN-63-16-G14-R1-1.6-0.5-V2},{TNR=8081401},{TYP=PAGN-63-16-G14-R1-1.6-0.5-V2},{INFO=},{VERS=4.000},{D1=63.000},{D2=G1/4},{D3=62.000},{D4=0.000},{L1=57.000},{L2=33.000},{L3=11.500},{SW=14.000},{A1=37.000},{CNSMASSEXACT=0.160},{EOLDATE=},{GTIN=4052568447670}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8037109 PAGN-40-1M-G18PA
8037109
PAGN-40-1M-G18PA
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.060
4052568430313
8036756 PAGN-63-0.025M-G1...
8036756
PAGN-63-0.025M-G14-1.6
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.220
4052568430092
8081401 PAGN-63-16-G14-R1...
8081401
PAGN-63-16-G14-R1-1.6-0.5...
63.000
G1/4
62.000
0.000
57.000
33.000
11.500
14.000
0.160
4052568447670
8088991 PAGN-23-10-G18S
8088991
PAGN-23-10-G18S
23.000
G1/8
6.200
20.800
26.800
15.500
9.300
0.000
0.006
4052568451769
8088992 PAGN-23-1M-G18S
8088992
PAGN-23-1M-G18S
23.000
G1/8
6.200
20.800
26.800
15.500
9.300
0.000
0.006
4052568451776
8088985 PAGN-26-10-G18S
8088985
PAGN-26-10-G18S
26.000
G1/8
0.000
0.000
0.000
0.000
0.000
0.000
0.008
4052568572914
8088986 PAGN-26-1M-G18S
8088986
PAGN-26-1M-G18S
26.000
G1/8
0.000
0.000
0.000
0.000
0.000
0.000
0.008
4052568572921
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表