magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQR-Y - Y型快插接头
Festo
产品 (A - Z)
N
NPQR
Powered by
CAD模型選擇
{festo/parts/n/npqr/npqr_y.prj},{NB=8085725 NPQR-Y-Q8-E---(high)},{TNR=8085725},{TYP=NPQR-Y-Q8-E},{LODLEVEL=high},{D=8.000},{D1=3.200},{B=30.000},{L1=40.000},{L2=15.500},{C=14.500},{L5=17.000},{CNSMASSEXACT=0.0378},{L01=16.000},{L02=5.500},{L03=4.500},{L04=3.200},{D01=14.000},{D02=13.500},{D03=11.900},{W1=6.000},{D04=10.000},{L05=2.000},{L06=1.600},{L07=0.500},{W2=13.000},{D05=14.000},{D06=10.000},{L08=9.500},{H01=2.000},{L09=9.000},{L10=15.000},{L11=27.500},{B01=3.500},{D07=11.000},{GTIN=4052568553371}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
B
[mm]
L1
[mm]
L2
[mm]
C
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8085723 NPQR-Y-Q4-E
8085723
NPQR-Y-Q4-E
4.000
3.200
21.000
31.000
11.000
10.000
14.000
0.0182
4052568553357
8085724 NPQR-Y-Q6-E
8085724
NPQR-Y-Q6-E
6.000
3.200
26.000
36.000
13.500
12.500
16.000
0.0306
4052568553364
8085725 NPQR-Y-Q8-E
8085725
NPQR-Y-Q8-E
8.000
3.200
30.000
40.000
15.500
14.500
17.000
0.0378
4052568553371
8085726 NPQR-Y-Q10-E
8085726
NPQR-Y-Q10-E
10.000
4.200
35.500
47.500
18.500
17.000
19.500
0.0652
4052568553388
8085727 NPQR-Y-Q12-E
8085727
NPQR-Y-Q12-E
12.000
4.200
42.000
56.200
21.500
20.500
22.500
0.1064
4052568553395
8085728 NPQR-Y-Q16-E
8085728
NPQR-Y-Q16-E
16.000
5.200
49.000
62.000
25.000
24.000
23.500
0.1409
4052568553401
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表