magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPAS - 密封圈
Festo
产品 (A - Z)
N
NPAS
Powered by
CAD模型選擇
{festo/parts/n/npas/npas.prj},{NB=2652516 NPAS-C1-R-G18-P-FD-P10},{TNR=2652516},{TYP=NPAS-C1-R-G18-P-FD-P10},{D1=9.850},{D2=11.700},{B=0.500},{CNSMASSEXACT=0.00002},{GTIN=4052568062453}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
B
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2652516 NPAS-C1-R-G18-P-F...
2652516
NPAS-C1-R-G18-P-FD-P10
9.850
11.700
0.500
0.00002
4052568062453
2652517 NPAS-C1-R-G14-P-F...
2652517
NPAS-C1-R-G14-P-FD-P10
13.300
16.600
0.500
0.00005
4052568062460
2652519 NPAS-C1-R-G38-P-F...
2652519
NPAS-C1-R-G38-P-FD-P10
16.800
20.650
1.000
0.00015
4052568062477
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表