magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MUE - 型材安装
Festo
产品 (A - Z)
M
MUE
Powered by
CAD模型選擇
{festo/parts/m/mue/mue_asmtab.prj},{NB=558042 MUE-50---(50)},{TNR=558042},{TYP=MUE-50},{BG=50},{BG1=[50 ]},{B2=8.000},{D1=3.400},{H1=11.000},{H2=6.000},{H3=5.500},{H4=2.300},{H5=11.000},{L1=40.000},{L2=20.000},{L3=0.000},{L4=0.000},{PPATH=assemblies/mue_asmtpl.prj},{CNSMASSEXACT=0.020},{V=2},{GTIN=4052568096700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
ⁿ/ₐ
B3
[mm]
D1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
562238 MUE-45---(45)
562238
MUE-45
69.000
12.000
57.000
5.500
115.000
10.000
9.000
32.000
17.500
52.000
40.000
139.000
127.000
0.032
4052568099138
558042 MUE-50---(50)
558042
MUE-50
62.000
8.000
54.000
3.400
11.000
6.000
5.500
2.300
11.000
40.000
20.000
0.000
0.000
0.020
4052568096700
558043 MUE-70/80---(70)
558043
MUE-70/80
91.000
12.000
79.000
5.500
22.000
17.500
12.000
6.200
22.000
52.000
40.000
0.000
0.000
0.080
4052568096717
558044 MUE-120/185---(120...
558044
MUE-120/185
154.000
19.000
135.000
9.000
29.500
16.000
14.000
5.500
29.500
90.000
40.000
0.000
0.000
0.290
4052568096724
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表