magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MCK - 联合螺栓
Festo
产品 (A - Z)
M
MCK
Powered by
CAD模型選擇
{festo/parts/m/mck/mck.prj},{NB=211289 MCK-PK-3-KU},{TNR=211289},{TYP=MCK-PK-3-KU},{SCHL=3},{W=Kunststoff},{D1=M6x0.7},{D1N=6.000},{D2=8.000},{D3=4.400},{D4=9.050},{L1=9.500},{L2=0.000},{R=0.600},{SW=8.000},{T1=6.800},{T2=7.800},{T3=0.800},{FORM=4},{M=0.360},{P=0.750},{W1=0.000},{COLOR=0.00,0.6,1.00,0.00},{CNSMASSEXACT=0.00036},{GTIN=4052568045708}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
SCHL
气接口
[mm]
W
Štev. materiala
ⁿ/ₐ
D1
螺纹
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T1
[mm]
T2
[mm]
M
重量
[g]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
205254 MCK-PK-3
205254
MCK-PK-3
3
Al,blau eloxiert
M6x0.7
7.700
4.400
9.100
8.500
8.000
6.000
7.000
0.600
0.00060
4052568045586
2965 MCK-PK-4
2965
MCK-PK-4
4
Al,blau eloxiert
M10x1
11.500
6.200
13.500
11.000
12.000
6.500
9.000
1.600
0.00160
4052568018191
205257 MCK-PK-4-R
205257
MCK-PK-4-R
4
Al,blau eloxiert
M8x1
10.000
6.200
10.500
9.500
0.000
6.000
7.500
1.000
0.00100
4052568045593
2966 MCK-PK-6
2966
MCK-PK-6
6
Al,blau eloxiert
M12x1
13.500
8.300
15.800
11.000
14.000
6.500
9.000
1.900
0.00190
4052568018207
2967 MCK-PK-9
2967
MCK-PK-9
9
Al,blau eloxiert
M16x1
18.500
11.600
21.500
14.500
19.000
9.000
11.500
5.000
0.00500
4052568018214
206504 MCK-PK-13
206504
MCK-PK-13
13
Al,blau eloxiert
M22x1
23.800
17.900
27.000
18.000
24.000
11.000
13.000
8.000
0.00800
4052568045647
211289 MCK-PK-3-KU
211289
MCK-PK-3-KU
3
Kunststoff
M6x0.7
8.000
4.400
9.050
9.500
8.000
6.800
7.800
0.360
0.00036
4052568045708
211291 MCK-PK-4-KU
211291
MCK-PK-4-KU
4
Kunststoff
M10x1
12.000
6.200
13.540
12.500
12.000
7.500
9.600
0.960
0.00096
4052568045715
211292 MCK-PK-6-KU
211292
MCK-PK-6-KU
6
Kunststoff
M12x1
14.000
8.350
15.850
12.500
14.000
7.500
9.600
1.060
0.00106
4052568045722
211293 MCK-PK-9-KU
211293
MCK-PK-9-KU
9
Kunststoff
M16x1
19.000
11.600
21.470
16.000
19.000
10.000
12.500
2.650
0.00265
4052568045739
533672 MCK-PK-3-KD
533672
MCK-PK-3-KD
3
Messing
M6x0.75
0.000
4.400
9.100
8.500
8.000
6.000
7.000
0.600
0.00060
4052568048389
533673 MCK-PK-4-KD
533673
MCK-PK-4-KD
4
Messing
M10x1
0.000
6.200
13.500
11.000
12.000
6.500
9.000
1.600
0.00160
4052568048396
533674 MCK-PK-6-KD
533674
MCK-PK-6-KD
6
Messing
M12x1
0.000
8.300
15.800
11.000
14.000
6.500
9.000
1.900
0.00190
4052568048402
533675 MCK-PK-9-KD
533675
MCK-PK-9-KD
9
Messing
M16x1
0.000
11.600
21.500
14.500
19.000
9.000
11.500
5.000
0.00500
4052568048419
533676 MCK-PK-13-KD
533676
MCK-PK-13-KD
13
Messing
M22x1
0.000
17.900
27.000
18.000
24.000
11.000
13.000
8.000
0.00800
4052568048426
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表