magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MA-50-E-RG - 压力表
Festo
产品 (A - Z)
M
MA
Powered by
CAD模型選擇
{festo/parts/m/ma/ma_50_e_rg.prj},{NB=526790 MA-50-232-R1/4-PSI-E-RG},{TNR=526790},{TYP=MA-50-232-R1/4-PSI-E-RG},{INFO=},{A=R1/4},{NR=1.000},{CNSMASSEXACT=0.07500},{EOLDATE=},{GTIN=4052568047146}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
螺纹
[英寸]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
525727 MA-50-2,5-R1/4-E-R...
525727
MA-50-2,5-R1/4-E-RG
R1/4
0.07500
4052568046484
525728 MA-50-10-R1/4-E-RG
525728
MA-50-10-R1/4-E-RG
R1/4
0.07500
4052568046491
525729 MA-50-16-R1/4-E-RG
525729
MA-50-16-R1/4-E-RG
R1/4
0.07500
4052568046507
526788 MA-50-36-R1/4-PSI-...
526788
MA-50-36-R1/4-PSI-E-RG
R1/4
0.07500
4052568047122
526789 MA-50-145-R1/4-PSI...
526789
MA-50-145-R1/4-PSI-E-RG
R1/4
0.07500
4052568047139
526790 MA-50-232-R1/4-PSI...
526790
MA-50-232-R1/4-PSI-E-RG
R1/4
0.07500
4052568047146
530389 MA-50-36-N1/4-PSI-...
530389
MA-50-36-N1/4-PSI-E-RG
N1/4
0.07600
530390 MA-50-145-N1/4-PSI...
530390
MA-50-145-N1/4-PSI-E-RG
N1/4
0.07600
530391 MA-50-232-N1/4-PSI...
530391
MA-50-232-N1/4-PSI-E-RG
N1/4
0.07600
526780 MA-50-0,25-R1/4-MP...
526780
MA-50-0,25-R1/4-MPA-E-RG
R1/4
0.07500
4052568259525
526781 MA-50-1,0-R1/4-MPA...
526781
MA-50-1,0-R1/4-MPA-E-RG
R1/4
0.07500
4052568259532
526782 MA-50-1,6-R1/4-MPA...
526782
MA-50-1,6-R1/4-MPA-E-RG
R1/4
0.07500
4052568259549
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表