magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MA-40-E-RG - 压力表
Festo
产品 (A - Z)
M
MA
Powered by
CAD模型選擇
{festo/parts/m/ma/ma_40_e_rg.prj},{NB=526786 MA-40-145-R1/8-PSI-E-RG},{TNR=526786},{TYP=MA-40-145-R1/8-PSI-E-RG},{INFO=},{A=R1/8},{RN=1.000},{CNSMASSEXACT=0.06000},{EOLDATE=},{GTIN=4052568047108}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
螺纹
[英寸]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
546963 MA-40-2,5-R1/8-E-R...
546963
MA-40-2,5-R1/8-E-RG
R1/8
0.06000
4052568051334
525725 MA-40-10-R1/8-E-RG
525725
MA-40-10-R1/8-E-RG
R1/8
0.06000
4052568046460
525726 MA-40-16-R1/8-E-RG
525726
MA-40-16-R1/8-E-RG
R1/8
0.06000
4052568046477
526786 MA-40-145-R1/8-PSI...
526786
MA-40-145-R1/8-PSI-E-RG
R1/8
0.06000
4052568047108
526787 MA-40-232-R1/8-PSI...
526787
MA-40-232-R1/8-PSI-E-RG
R1/8
0.06000
4052568047115
530387 MA-40-145-N1/8-PSI...
530387
MA-40-145-N1/8-PSI-E-RG
N1/8
0.06200
530388 MA-40-232-N1/8-PSI...
530388
MA-40-232-N1/8-PSI-E-RG
N1/8
0.06200
526778 MA-40-1,0-R1/8-MPA...
526778
MA-40-1,0-R1/8-MPA-E-RG
R1/8
0.06000
4052568259501
526779 MA-40-1,6-R1/8-MPA...
526779
MA-40-1,6-R1/8-MPA-E-RG
R1/8
0.06000
4052568259518
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表