magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LSN - 双耳环支座
Festo
产品 (A - Z)
L
LSN
Powered by
CAD模型選擇
{festo/parts/l/lsn/lsn.prj},{NB=5565 LSN-80},{TNR=5565},{TYP=LSN-80},{KG=80},{BR=20.000},{BT=14.000},{CK=16.000},{D1=30.000},{D3B=20.000},{EA=11.000},{EB=15.000},{EM=49.800},{ES=14.000},{GL=47.000},{HB=9.000},{L1B=18.900},{L2B=1.000},{L2=6.800},{LE=31.000},{OF=5.000},{PH=63.000},{R1=10.000},{RA=40.000},{TE=66.000},{UL=86.000},{UR=60.000},{CNSMASSEXACT=0.753},{GTIN=4052568008680}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KG
活塞直径
[mm]
BR
[mm]
BT
[mm]
CK
[mm]
EB
[mm]
EM
[mm]
GL
[mm]
HB
[mm]
LE
[mm]
OF
[mm]
PH
[mm]
RA
[mm]
TE
[mm]
UL
[mm]
UR
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
5561 LSN-32
5561
LSN-32
32
13.000
10.000
10.000
10.000
25.800
21.000
5.500
16.000
4.500
32.000
18.000
38.000
51.000
31.000
0.162
4052568000912
5562 LSN-40
5562
LSN-40
40
15.000
10.000
12.000
10.000
27.800
24.000
5.500
20.000
4.300
36.000
22.000
41.000
54.000
35.000
0.219
4052568000929
5563 LSN-50
5563
LSN-50
50
15.000
12.000
12.000
11.000
31.800
33.000
6.600
22.000
5.200
45.000
30.000
50.000
65.000
45.000
0.366
4052568008673
5564 LSN-63
5564
LSN-63
63
20.000
12.000
16.000
11.000
39.800
37.000
6.600
30.000
5.200
50.000
35.000
52.000
67.000
50.000
0.471
4052568000936
5565 LSN-80
5565
LSN-80
80
20.000
14.000
16.000
15.000
49.800
47.000
9.000
31.000
5.000
63.000
40.000
66.000
86.000
60.000
0.753
4052568008680
5566 LSN-100
5566
LSN-100
100
24.000
15.000
20.000
15.000
59.800
55.000
9.000
38.000
6.000
71.000
50.000
76.000
96.000
70.000
1.169
4052568110680
6987 LSN-125
6987
LSN-125
125
33.000
20.000
25.000
22.000
69.800
70.000
11.000
0.000
18.000
90.000
60.000
94.000
124.000
90.000
2.705
4052568001469
6988 LSN-160
6988
LSN-160
160
36.000
25.000
30.000
26.000
89.800
97.000
13.500
0.000
22.000
115.000
88.000
118.000
156.000
126.000
5.656
4052568008741
6989 LSN-200
6989
LSN-200
200
36.000
30.000
30.000
32.000
89.800
105.000
16.000
0.000
27.000
135.000
90.000
122.000
162.000
130.000
7.389
4052568110987
6990 LSN-250
6990
LSN-250
250
43.000
35.000
40.000
40.000
109.800
128.000
22.000
0.000
32.000
165.000
110.000
150.000
200.000
160.000
13.386
4052568110994
6991 LSN-320
6991
LSN-320
320
54.000
40.000
45.000
48.000
119.800
150.000
26.000
0.000
37.000
200.000
122.000
170.000
234.000
186.000
21.620
4052568111007
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表