magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRMA - 减压阀
Festo
产品 (A - Z)
L
LRMA
Powered by
CAD模型選擇
{festo/parts/l/lrma/lrma.prj},{NB=153493 LRMA-1/8-QS-8---(0)},{TNR=153493},{TYP=LRMA-1/8-QS-8},{INFO=2021-06-30},{HHUB=0},{VERS=2.000},{D1=R1/8},{D2=8.000},{D3=0.000},{D4=0.000},{D5=14.000},{D6=15.200},{B1=15.000},{B2=0.000},{B3=0.000},{H1MIN=77.400},{H1MAX=81.400},{H2=7.800},{H3=18.500},{H4MIN=0.000},{H4MAX=0.000},{H5=51.500},{H6=0.000},{L1=36.700},{L2=0.500},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{L7=0.000},{L8=0.000},{T1=0.000},{CNSMASSEXACT=0.0835},{DP=9.728},{D11=0.000},{EOLDATE=30.06.2021},{GTIN=4052568070748}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VRPA-L - 减压阀
Festo
30.08.2023
VRPA-C - 减压阀
Festo
30.08.2023
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
直径
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
D6
直径
[mm]
B1
宽度
[mm]
B2
宽度
[mm]
B3
宽度
[mm]
H1MIN
高度
[mm]
H1MAX
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4MIN
高度
[mm]
H4MAX
高度
[mm]
H5
高度
[mm]
H6
高度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
L5
长度
[mm]
L6
长度
[mm]
L7
长度
[mm]
L8
长度
[mm]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153488 LRMA-M5-QS-4
153488
LRMA-M5-QS-4
M5
4.000
0.000
0.000
9.800
11.000
15.100
0.000
0.000
56.200
60.200
3.000
11.800
53.200
57.200
42.800
0.000
27.400
1.100
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0275
4052568070724
153490 LRMA-M5-QS-6
153490
LRMA-M5-QS-6
M5
6.000
0.000
0.000
11.800
11.000
15.100
0.000
0.000
56.200
60.200
3.000
11.800
53.200
57.200
42.800
0.000
27.800
1.100
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0275
4052568070731
153489 LRMA-1/8-QS-4
153489
LRMA-1/8-QS-4
R1/8
4.000
0.000
0.000
9.900
15.200
15.000
0.000
0.000
77.400
81.400
7.800
18.500
0.000
0.000
51.500
0.000
36.200
0.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0545
4052568011451
153491 LRMA-1/8-QS-6
153491
LRMA-1/8-QS-6
R1/8
6.000
0.000
0.000
11.800
15.200
15.000
0.000
0.000
77.400
81.400
7.800
18.500
0.000
0.000
51.500
0.000
36.750
0.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0545
4052568011468
153493 LRMA-1/8-QS-8
153493
LRMA-1/8-QS-8
R1/8
8.000
0.000
0.000
14.000
15.200
15.000
0.000
0.000
77.400
81.400
7.800
18.500
0.000
0.000
51.500
0.000
36.700
0.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0835
4052568070748
153492 LRMA-1/4-QS-6
153492
LRMA-1/4-QS-6
R1/4
6.000
0.000
0.000
11.800
19.100
19.100
0.000
0.000
85.700
89.700
11.300
22.500
0.000
0.000
57.000
0.000
39.850
1.200
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0550
4052568011475
153494 LRMA-1/4-QS-8
153494
LRMA-1/4-QS-8
R1/4
8.000
0.000
0.000
14.000
19.100
19.100
0.000
0.000
85.700
89.700
11.300
22.500
0.000
0.000
57.000
0.000
39.800
1.200
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0835
4052568011482
153495 LRMA-QS-4
153495
LRMA-QS-4
4
15.000
15.000
3.200
0.000
0.000
15.000
9.000
1.000
59.000
63.000
17.000
19.000
25.000
25.000
9.000
4.000
49.500
22.400
10.000
10.000
15.000
10.000
30.000
12.400
11.500
0.0450
4052568011499
153496 LRMA-QS-6
153496
LRMA-QS-6
6
15.000
15.000
3.200
0.000
0.000
15.000
9.000
1.000
59.000
63.000
17.000
19.000
25.000
25.000
9.000
4.000
49.500
22.400
10.000
10.000
15.000
10.000
30.000
12.400
12.000
0.0450
4052568011505
153497 LRMA-QS-8
153497
LRMA-QS-8
8
19.000
15.200
3.200
0.000
0.000
19.000
13.000
1.000
63.500
67.500
21.000
21.000
29.000
29.000
9.000
4.000
59.700
28.500
11.500
9.000
19.600
11.500
39.000
17.000
18.500
0.0680
4052568011512
190916 LRMA-QS-1/4-U
190916
LRMA-QS-1/4-U
1/4
15.000
15.000
3.200
0.000
0.000
15.100
9.000
1.000
59.000
63.000
17.000
19.000
25.000
25.000
9.000
4.200
49.500
34.650
10.100
10.100
15.000
10.100
30.200
24.600
17.000
0.0570
4052568324827
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表