magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LR-.-QS- - 减压阀
Festo
产品 (A - Z)
L
LR
Powered by
CAD模型選擇
{festo/parts/l/lr/lr_qs_asmtab.prj},{NB=153537 LR-1/4-QS-6 0},{TNR=153537},{TYP=LR-1/4-QS-6},{INFO=2021-06-30},{HHUB=0},{B=0.000},{B1=0.000},{B2=0.000},{D1=0.000},{D2=6.000},{D3=18.400},{D5=12.400},{D6=17.000},{HMIN=0.000},{HMAX=0.000},{H1=0.000},{H1MIN=60.800},{H1MAX=64.800},{H2=11.300},{H3=12.200},{H4=0.000},{H4MIN=54.800},{H4MAX=58.800},{H5=0.000},{L=0.000},{L1=25.500},{L2=0.000},{L3=0.000},{SW=17.000},{HHUBMAX=4.000},{VERS=1.000},{CNSMASSEXACT=0.05900},{PPATH=assemblies/lr_qs_asmtpl.prj},{EOLDATE=30.06.2021},{GTIN=4052568011529}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VRPA-L - 减压阀
Festo
30.08.2023
VRPA-C - 减压阀
Festo
30.08.2023
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
D6
[mm]
HMIN
[mm]
HMAX
[mm]
H1
[mm]
H1MIN
[mm]
H1MAX
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H4MIN
[mm]
H4MAX
[mm]
H5
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
CNSMASSEXACT
重量
ⁿ/ₐ
GTIN
ⁿ/ₐ
153532 LR-M5-QS-4
153532
LR-M5-QS-4
0.000
0.000
0.000
0.000
4.000
9.800
8.000
10.000
0.000
0.000
0.000
44.600
48.700
2.900
7.600
0.000
41.700
45.800
0.000
0.000
16.000
0.000
0.000
10.000
0.01600
4052568070960
153534 LR-1/8-QS-4
153534
LR-1/8-QS-4
0.000
0.000
0.000
0.000
4.000
14.400
10.000
14.000
0.000
0.000
0.000
56.000
60.000
7.800
10.500
0.000
52.000
56.000
0.000
0.000
21.400
0.000
0.000
14.000
0.03600
4052568070984
153533 LR-M5-QS-6
153533
LR-M5-QS-6
0.000
0.000
0.000
0.000
6.000
9.800
10.500
10.000
0.000
0.000
0.000
44.600
48.700
2.900
8.400
0.000
41.700
45.800
0.000
0.000
17.800
0.000
0.000
10.000
0.01600
4052568070977
153535 LR-1/8-QS-6
153535
LR-1/8-QS-6
0.000
0.000
0.000
0.000
6.000
14.400
12.400
14.000
0.000
0.000
0.000
56.000
60.000
7.800
10.700
0.000
52.000
56.000
0.000
0.000
23.500
0.000
0.000
14.000
0.03600
4052568070991
153537 LR-1/4-QS-6
153537
LR-1/4-QS-6
0.000
0.000
0.000
0.000
6.000
18.400
12.400
17.000
0.000
0.000
0.000
60.800
64.800
11.300
12.200
0.000
54.800
58.800
0.000
0.000
25.500
0.000
0.000
17.000
0.05900
4052568011529
153536 LR-1/8-QS-8
153536
LR-1/8-QS-8
0.000
0.000
0.000
0.000
8.000
14.400
14.400
14.000
0.000
0.000
0.000
56.000
60.000
7.800
11.700
0.000
52.000
56.000
0.000
0.000
26.900
0.000
0.000
14.000
0.03800
4052568071004
153538 LR-1/4-QS-8
153538
LR-1/4-QS-8
0.000
0.000
0.000
0.000
8.000
18.400
14.400
17.000
0.000
0.000
0.000
60.800
64.800
11.300
13.200
0.000
54.800
58.800
0.000
0.000
28.400
0.000
0.000
17.000
0.06000
4052568071011
153540 LR-QS-4
153540
LR-QS-4
15.000
9.000
1.000
4.000
3.200
15.000
0.000
0.000
59.000
63.000
17.000
0.000
0.000
19.000
25.000
4.000
0.000
0.000
9.000
44.000
22.000
20.000
30.000
0.000
0.03300
4052568071028
153541 LR-QS-6
153541
LR-QS-6
15.000
9.000
1.000
6.000
3.200
15.000
0.000
0.000
59.000
63.000
17.000
0.000
0.000
19.000
25.000
4.000
0.000
0.000
9.000
45.000
22.500
20.000
30.000
0.000
0.03300
4052568011536
153542 LR-QS-8
153542
LR-QS-8
19.000
13.000
1.000
8.000
3.200
19.000
0.000
0.000
63.500
67.500
21.000
0.000
0.000
21.000
29.000
4.000
0.000
0.000
9.000
57.000
28.500
23.000
39.000
0.000
0.05600
4052568004354
190918 LR-QS-1/4-U
190918
LR-QS-1/4-U
15.000
9.200
0.000
6.350
3.200
15.000
0.000
0.000
63.000
59.000
17.000
0.000
0.000
19.000
25.400
4.000
0.000
0.000
9.000
69.600
34.800
20.600
30.000
0.000
0.04690
4052568324834
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表