magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFMA-NPT (USA) - 精细过滤器
Festo
产品 (A - Z)
L
LFMA
Powered by
CAD模型選擇
{festo/parts/l/lfma/lfma_usa_asmtab.prj},{NB=173731 LFMA-3/8-D-MIDI-A-NPT},{TNR=173731},{TYP=LFMA-3/8-D-MIDI-A-NPT},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=3/8 NPT},{D2=0.000},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=179.000},{L2=151.000},{L3=80.000},{L8=15.000},{L9=19.000},{T1=8.000},{T2=0.000},{SW2=24.000},{PPATH=assemblies/lfma_asmtpl.prj},{CNSMASSEXACT=1.300},{V=1.000},{EOLDATE=},{GTIN=4052568314019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173724 LFMA-1/8-D-MINI-NP...
173724
LFMA-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/8 NPT
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.500
4052568313944
173725 LFMA-1/8-D-MINI-A-...
173725
LFMA-1/8-D-MINI-A-NPT
64.000
52.000
40.000
30.000
0.000
1/8 NPT
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.500
4052568313951
173726 LFMA-1/4-D-MINI-NP...
173726
LFMA-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
1/4 NPT
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.500
4052568313968
173727 LFMA-1/4-D-MINI-A-...
173727
LFMA-1/4-D-MINI-A-NPT
64.000
52.000
40.000
30.000
0.000
1/4 NPT
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.500
4052568313975
173728 LFMA-3/8-D-MINI-NP...
173728
LFMA-3/8-D-MINI-NPT
70.000
52.000
40.000
30.000
0.000
3/8 NPT
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.500
4052568313982
173729 LFMA-3/8-D-MINI-A-...
173729
LFMA-3/8-D-MINI-A-NPT
70.000
52.000
40.000
30.000
0.000
3/8 NPT
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.500
4052568313999
173730 LFMA-3/8-D-MIDI-NP...
173730
LFMA-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/8 NPT
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
1.300
4052568314002
173731 LFMA-3/8-D-MIDI-A-...
173731
LFMA-3/8-D-MIDI-A-NPT
85.000
70.000
55.000
43.000
0.000
3/8 NPT
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
1.300
4052568314019
173732 LFMA-1/2-D-MIDI-NP...
173732
LFMA-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
1/2 NPT
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
1.300
4052568314026
173733 LFMA-1/2-D-MIDI-A-...
173733
LFMA-1/2-D-MIDI-A-NPT
85.000
70.000
55.000
43.000
0.000
1/2 NPT
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
1.300
4052568314033
173734 LFMA-3/4-D-MIDI-NP...
173734
LFMA-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
3/4 NPT
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
1.300
4052568314040
173735 LFMA-3/4-D-MIDI-A-...
173735
LFMA-3/4-D-MIDI-A-NPT
85.000
70.000
55.000
43.000
0.000
3/4 NPT
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
1.300
4052568314057
173736 LFMA-3/4-D-MAXI-NP...
173736
LFMA-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
0.000
3/4 NPT
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
2.400
4052568314064
173737 LFMA-3/4-D-MAXI-A-...
173737
LFMA-3/4-D-MAXI-A-NPT
96.000
80.000
66.000
46.000
0.000
3/4 NPT
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
2.400
4052568314071
173738 LFMA-1-D-MAXI-NPT
173738
LFMA-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
0.000
1 NPT
0.000
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
2.400
4052568314088
173739 LFMA-1-D-MAXI-A-NP...
173739
LFMA-1-D-MAXI-A-NPT
116.000
91.000
66.000
46.000
0.000
1 NPT
0.000
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
2.400
4052568314095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表