magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LBG - 双耳环支座
Festo
产品 (A - Z)
L
LBG
Powered by
CAD模型選擇
{festo/parts/l/lbg/lbg_asmtab.prj},{NB=31767 LBG-125},{TNR=31767},{TYP=LBG-125},{A1=70.000},{A2=106.000},{A3=60.000},{B1=96.000},{B2=128.000},{B3=37.200},{B4=80.000},{B5=6.300},{C1=74.000},{C2=24.000},{C3=11.000},{D1=30.000},{D2=14.000},{D3=11.800},{H1=116.000},{H2=20.000},{H3=90.000},{MR=25.000},{TNRBOD1=369535},{KDM=125},{CNSMASSEXACT=4.140},{GTIN=4052568003937}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
MR
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
31761 LBG-32
31761
LBG-32
20.000
42.000
16.000
36.000
56.000
14.100
28.000
3.300
24.700
14.000
7.000
10.000
6.800
4.800
44.000
8.000
32.000
12.000
0.220
4052568003890
31762 LBG-40
31762
LBG-40
26.000
44.000
20.000
41.500
58.000
16.100
30.000
4.300
26.700
14.000
7.000
12.000
6.800
5.800
50.000
10.000
36.000
14.000
0.300
4052568003906
31763 LBG-50
31763
LBG-50
31.000
56.000
25.000
47.000
70.000
21.100
40.000
4.300
36.700
14.000
7.000
16.000
9.200
5.800
60.000
12.000
45.000
15.000
0.540
4052568003913
31764 LBG-63
31764
LBG-63
31.000
56.000
25.000
49.000
70.000
21.100
40.000
4.300
37.000
14.000
7.000
16.000
9.200
7.800
67.000
12.000
50.000
17.000
0.580
4052568003920
31765 LBG-80
31765
LBG-80
36.000
70.000
30.000
55.000
89.000
25.100
50.000
4.300
47.000
16.000
9.500
20.000
11.000
7.800
81.000
14.000
63.000
17.000
1.050
4052568009557
31766 LBG-100
31766
LBG-100
46.000
70.000
41.000
65.000
89.000
25.100
50.000
4.300
47.000
16.000
9.500
20.000
11.000
9.800
93.000
15.000
71.000
20.000
1.375
4052568009564
31767 LBG-125
31767
LBG-125
70.000
106.000
60.000
96.000
128.000
37.200
80.000
6.300
74.000
24.000
11.000
30.000
14.000
11.800
116.000
20.000
90.000
25.000
4.140
4052568003937
2078790 LBG-32-R3
2078790
LBG-32-R3
20.000
42.000
16.000
36.000
56.000
14.100
28.000
3.300
24.700
14.000
7.000
10.000
6.800
4.800
44.000
8.000
32.000
12.000
0.220
4052568264352
2078792 LBG-40-R3
2078792
LBG-40-R3
26.000
44.000
20.000
41.500
58.000
16.100
30.000
4.300
26.700
14.000
7.000
12.000
6.800
5.800
50.000
10.000
36.000
14.000
0.300
4052568264369
2078794 LBG-50-R3
2078794
LBG-50-R3
31.000
56.000
25.000
47.000
70.000
21.100
40.000
4.300
36.700
14.000
7.000
16.000
9.200
5.800
60.000
12.000
45.000
15.000
0.540
4052568264376
2078795 LBG-63-R3
2078795
LBG-63-R3
31.000
56.000
25.000
49.000
70.000
21.100
40.000
4.300
36.700
14.000
7.000
16.000
9.200
7.800
67.000
12.000
50.000
17.000
0.580
4052568264383
2078797 LBG-80-R3
2078797
LBG-80-R3
36.000
70.000
30.000
55.000
89.000
25.100
50.000
4.300
46.700
16.000
9.500
20.000
11.000
7.800
81.000
14.000
63.000
18.000
1.050
4052568264390
2078799 LBG-100-R3
2078799
LBG-100-R3
46.000
70.000
41.000
65.000
89.000
25.100
50.000
4.300
46.700
16.000
9.500
20.000
11.000
9.800
93.000
15.000
71.000
22.000
1.375
4052568264406
2078837 LBG-125-R3
2078837
LBG-125-R3
70.000
106.000
60.000
96.000
128.000
37.200
80.000
6.300
74.000
24.000
11.000
30.000
14.000
11.800
116.000
20.000
90.000
26.000
4.140
4052568264413
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表