magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ISV - 真空安全阀
Festo
产品 (A - Z)
I
ISV
Powered by
CAD模型選擇
{festo/parts/i/isv/isv.prj},{NB=33970 ISV-1/4},{TNR=33970},{TYP=ISV-1/4},{INFO=},{A=G1/4},{B=8.000},{B1=11.000},{C=0.0},{D=4.000},{D1=G1/4},{L=37.500},{SW=17.000},{NDM=13.157},{KDM=11.445},{R=1.000},{VERS=2},{VERS2=1},{L1=0.000},{L2=0.000},{L3=0.000},{L4=10.000},{D3=0.000},{D4=16.500},{D5=18.500},{CNSMASSEXACT=0.0160},{EOLDATE=},{GTIN=4052568067786}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
Thread length
[mm]
B
宽度
[mm]
B1
Thread length
[mm]
C
长度
[mm]
D
直径
[mm]
D1
直径
[mm]
L
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
151217 ISV-M5
151217
ISV-M5
M5
4.300
5.500
0.0
2.000
M5
15.000
8.000
0.0040
4052568030674
183520 ISV-M5-CT
183520
ISV-M5-CT
M5
5.000
5.500
0.0
2.000
M5
15.000
8.000
0.0040
33969 ISV-1/8
33969
ISV-1/8
G1/8
6.500
11.000
0.0
4.000
G1/8
36.000
13.000
0.0090
4052568067779
33970 ISV-1/4
33970
ISV-1/4
G1/4
8.000
11.000
0.0
4.000
G1/4
37.500
17.000
0.0160
4052568067786
33971 ISV-3/8
33971
ISV-3/8
G3/8
9.000
13.000
0.0
4.000
G3/8
42.000
22.000
0.0330
4052568067793
545996 ISV-M4
545996
ISV-M4
M4
3.200
5.000
11.3
7.800
M4
14.500
7.000
0.0015
4052568051259
545997 ISV-M6
545997
ISV-M6
M6
3.500
5.000
29.8
8.400
M6
33.300
14.000
0.0140
4052568092009
545998 ISV-M10
545998
ISV-M10
M10
4.800
10.000
33.7
13.000
M10
38.500
17.000
0.0180
4052568092016
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表