magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HSR-NPT - 脚架安装件
Festo
产品 (A - Z)
H
HSR
Powered by
CAD模型選擇
{festo/parts/h/hsr/hsr_npt_asmtab.prj},{NB=33142 HSR-5/8-FW},{TNR=33142},{TYP=HSR-5/8\"-FW},{INFO=2019-09-30},{TYP1=HSR-5/8-FW},{KDM=5/8},{BL=258266},{DIAA=0.62500},{L1=44.000},{L2=71.000},{L3=77.000},{L4=46.000},{L5=63.000},{L6=14.000},{L7=22.000},{L8=26.500},{L9=5.000},{L10=46.000},{L11=41.000},{L12=17.000},{D1=61/64\"},{D1A=24.209},{D2=5.700},{D3=3/32\"},{D3A=2.381},{D4=16.000},{D5=10-32 UNF},{D5A=0.19000},{R1=10.000},{R2=2.000},{R3=5.000},{R4=3.000},{R5=2.000},{SCM=5},{SCL=22.000},{EOLDATE=30.09.2019},{GTIN=4052568305413}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HSR - 脚架安装件
Festo
24.08.2023
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D3A
[mm]
D4
[mm]
D5
ⁿ/ₐ
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
R5
[mm]
GTIN
ⁿ/ₐ
33156 HSR-3/8"-FW
33156
HSR-3/8"-FW
34.000
53.000
53.500
32.000
42.700
11.000
17.000
21.000
4.000
32.000
31.000
15.000
25/32"
3.500
3/32"
2.381
11.000
6-40 UNF
6.000
2.000
4.000
2.000
2.000
4052568305499
33149 HSR-1/2"-FW
33149
HSR-1/2"-FW
40.000
63.000
64.000
40.000
52.000
11.000
17.000
21.000
4.000
40.000
37.000
17.000
7/8"
3.500
3/32"
2.381
15.000
8-32 UNC
6.000
2.000
4.000
2.000
2.000
4052568305451
33142 HSR-5/8"-FW
33142
HSR-5/8"-FW
44.000
71.000
77.000
46.000
63.000
14.000
22.000
26.500
5.000
46.000
41.000
17.000
61/64"
5.700
3/32"
2.381
16.000
10-32 UNF
10.000
2.000
5.000
3.000
2.000
4052568305413
33121 HSR-1"-FW
33121
HSR-1"-FW
47.000
76.000
97.000
60.000
80.000
16.000
28.000
34.000
5.000
60.000
46.000
17.000
1 7/64"
6.800
1/8"
3.175
19.000
1/4"-28 UNF
12.000
3.000
5.000
4.000
3.000
4052568305291
33128 HSR-1 1/4"-FW
33128
HSR-1 1/4"-FW
66.000
108.000
129.000
80.000
105.000
20.000
34.000
43.000
8.000
80.000
68.000
23.000
1 21/32"
8.800
5/32"
3.969
26.000
5/16"-24 UNF
9.000
5.000
6.000
5.000
3.000
4052568305338
33135 HSR-1 5/8"-FW
33135
HSR-1 5/8"-FW
81.000
134.000
159.000
100.000
130.000
25.000
42.000
52.000
8.000
100.000
80.000
28.000
2 3/64"
8.800
3/16"
4.763
33.000
5/16"-24 UNF
12.000
6.000
8.000
5.000
4.000
4052568305376
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表