magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FENV - 导向气缸
Festo
产品 (A - Z)
F
FENV
Powered by
CAD模型選擇
{festo/parts/f/fenv/fenv_asmtab.prj},{NB=30662 FENV-50-10-KF---(0)},{B1=70.000},{B2=63.000},{B3=104.000},{B4=70.500},{D1=60.000},{D2NDR=8.000},{D2KDR=6.647},{D3=15.000},{D4=9.000},{D5=22.000},{D6=20.000},{D7=10.000},{H1=137.000},{H2=130.000},{H3=85.000},{H4=100.000},{H5=0.300},{KKNDR=16.000},{KKKDR=14.376},{KKP=1.500},{L1MIN=237.000},{L2MIN=114.000},{L3MIN=106.000},{L4=150.000},{L5=34.000},{L6=79.000},{L7=46.500},{L9=50.000},{L10=15.000},{L11=18.800},{L12=46.500},{L13=81.800},{L14=100.000},{L15=9.000},{L16=16.000},{L17=39.000},{L18=27.000},{L19=22.000},{L20=38.000},{L21=24.000},{L22=15.000},{L23=10.000},{MM=21.000},{SW1=19.000},{SW2=10.000},{HUBMIN=10.000},{HUBMAX=500},{T=8.000},{T3=25.000},{T4=7.000},{HUB=10},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
F
Guiding
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
L17
[mm]
L18
[mm]
L19
[mm]
L20
[mm]
L21
[mm]
L22
[mm]
L23
[mm]
SW1
[mm]
SW2
[mm]
T3
[mm]
T4
[mm]
30660 FENV-32-10-KF---(0)
30660
FENV
32
KF
50.000
45.000
74.000
50.500
44.000
M 6
11.000
6.600
17.000
12.000
6.000
97.000
90.000
61.000
78.000
0.300
M10x1.25
187.000
89.000
104.000
125.000
24.000
76.000
32.500
42.000
12.000
4.300
32.500
70.300
78.000
6.500
14.000
38.000
18.000
20.000
25.000
30.000
12.000
8.000
15.000
6.000
16.000
5.000
30661 FENV-40-10-KF---(0)
30661
FENV
40
KF
58.000
54.000
87.000
58.500
44.000
M 6
11.000
6.600
17.000
16.000
8.000
115.000
110.000
69.000
84.000
0.300
M12x1.25
202.000
99.000
115.000
140.000
28.000
81.000
38.000
46.000
12.000
11.000
38.000
84.000
0.000
6.500
14.000
44.000
18.000
20.000
20.000
38.000
12.000
8.000
15.000
8.000
20.000
6.000
30662 FENV-50-10-KF---(0)
30662
FENV
50
KF
70.000
63.000
104.000
70.500
60.000
M 8
15.000
9.000
22.000
20.000
10.000
137.000
130.000
85.000
100.000
0.300
M16x1.5
247.000
114.000
116.000
150.000
34.000
79.000
46.500
50.000
15.000
18.800
46.500
81.800
100.000
9.000
16.000
39.000
27.000
22.000
38.000
24.000
15.000
10.000
19.000
10.000
25.000
7.000
30663 FENV-63-10-KF---(0)
30663
FENV
63
KF
85.000
80.000
119.000
85.500
60.000
M 8
15.000
9.000
22.000
20.000
10.000
152.000
145.000
100.000
105.000
0.300
M16x1.5
247.000
114.000
131.000
182.000
34.000
111.000
56.500
50.000
15.000
15.300
56.500
105.000
0.000
9.000
16.000
57.000
32.000
22.000
22.000
43.000
15.000
10.000
19.000
10.000
25.000
7.000
30664 FENV-80-10-KF---(0)
30664
FENV
80
KF
105.000
100.000
148.000
106.000
78.000
M 10
18.000
11.000
30.000
25.000
12.000
189.000
180.000
130.000
130.000
0.000
M20x1.5
290.000
135.000
138.000
215.000
40.000
128.000
72.000
56.000
20.000
21.000
72.000
0.000
0.000
11.000
20.000
0.000
0.000
0.000
0.000
0.000
19.000
12.000
27.000
12.000
30.000
8.000
30665 FENV-100-10-KF---(0...
30665
FENV
100
KF
130.000
120.000
172.000
131.000
78.000
M 10
18.000
11.000
30.000
25.000
12.000
213.000
200.000
150.000
150.000
0.000
M20x1.5
290.000
140.000
148.000
220.000
40.000
128.000
89.000
56.000
20.000
24.500
89.000
0.000
0.000
11.000
20.000
0.000
0.000
0.000
0.000
0.000
19.000
12.000
27.000
12.000
30.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表