magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ELFC-KF - 被动式导向轴
Festo
产品 (A - Z)
E
ELFC
Powered by
CAD模型選擇
{festo/parts/e/elfc/elfc_kf_asmtab_presets.prj},{NB=8062814 ELFC-KF-60-300---(0)},{TNR=8062814},{TYP=ELFC-KF},{BAU=60},{HUB=300.000},{HUBST=0},{ZUS=-},{B1=60.000},{B2=57.100},{B3=60.000},{B4=30.000},{B5=6.050},{D4=9.728},{H1=72.0},{H4=66.100},{H5=0.500},{H6=19.500},{H9=6.050},{H10=28.500},{H11=54.6},{H12=60.000},{H13=32.5},{L1=130.500},{L2=62.250},{L7=10.000},{L4=1.500},{L6=6.500},{L8=88.500},{T2=8.000},{A1=36.500},{HG2=48.000},{BG1=10.500},{BG2=6.000},{MASSBASE=1.029},{MASSADDSTROKE=0.043},{GTIN=4052568296438}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
[mm]
HUB
行程
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D4
[mm]
H1
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
L1
[mm]
L2
[mm]
L7
[mm]
L4
[mm]
L6
[mm]
L8
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8062796 ELFC-KF-32-100
8062796
ELFC-KF
32
100.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
0.278
4052568296254
8062797 ELFC-KF-32-200
8062797
ELFC-KF
32
200.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
0.388
4052568296261
8062798 ELFC-KF-32-300
8062798
ELFC-KF
32
300.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
0.498
4052568296278
8062799 ELFC-KF-32-400
8062799
ELFC-KF
32
400.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
0.608
4052568296285
8062800 ELFC-KF-32-500
8062800
ELFC-KF
32
500.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
0.718
4052568296292
8062801 ELFC-KF-32-600
8062801
ELFC-KF
32
600.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
0.828
4052568296308
8062876 ELFC-KF-32-800
8062876
ELFC-KF
32
800.000
32.000
29.600
32.000
16.000
4.900
5.000
38.5
35.600
0.300
8.000
4.900
20.750
31.4
32.000
13.7
87.000
40.500
5.000
1.500
4.500
59.000
5.500
1.048
4052568296650
8062802 ELFC-KF-45-100
8062802
ELFC-KF
45
100.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
0.614
4052568296315
8062803 ELFC-KF-45-200
8062803
ELFC-KF
45
200.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
0.844
4052568296322
8062804 ELFC-KF-45-300
8062804
ELFC-KF
45
300.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
1.074
4052568296339
8062805 ELFC-KF-45-400
8062805
ELFC-KF
45
400.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
1.304
4052568296346
8062806 ELFC-KF-45-500
8062806
ELFC-KF
45
500.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
1.534
4052568296353
8062807 ELFC-KF-45-600
8062807
ELFC-KF
45
600.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
1.764
4052568296360
8062808 ELFC-KF-45-800
8062808
ELFC-KF
45
800.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
2.224
4052568296377
8062809 ELFC-KF-45-1000
8062809
ELFC-KF
45
1000.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
2.684
4052568296384
8062810 ELFC-KF-45-1200
8062810
ELFC-KF
45
1200.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
3.144
4052568296391
8062811 ELFC-KF-45-1500
8062811
ELFC-KF
45
1500.000
45.000
42.600
45.000
22.500
6.050
9.728
54.0
49.600
0.500
12.500
6.050
24.500
42.8
45.000
18.5
110.500
48.750
7.000
1.500
6.500
67.500
8.000
3.834
4052568296407
8062812 ELFC-KF-60-100
8062812
ELFC-KF
60
100.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
1.459
4052568296414
8062813 ELFC-KF-60-200
8062813
ELFC-KF
60
200.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
1.889
4052568296421
8062814 ELFC-KF-60-300
8062814
ELFC-KF
60
300.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
2.319
4052568296438
8062815 ELFC-KF-60-400
8062815
ELFC-KF
60
400.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
2.749
4052568296445
8062816 ELFC-KF-60-500
8062816
ELFC-KF
60
500.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
3.179
4052568296452
8062817 ELFC-KF-60-600
8062817
ELFC-KF
60
600.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
3.609
4052568296469
8062818 ELFC-KF-60-800
8062818
ELFC-KF
60
800.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
4.469
4052568296476
8062819 ELFC-KF-60-1000
8062819
ELFC-KF
60
1000.000
60.000
57.100
60.000
30.000
6.050
9.728
72.0
66.100
0.500
19.500
6.050
28.500
54.6
60.000
32.5
130.500
62.250
10.000
1.500
6.500
88.500
8.000
5.329
4052568296483
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表