magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EHAA-D-L2 - 转接组件
Festo
产品 (A - Z)
E
EHAA
Powered by
CAD模型選擇
{festo/parts/e/ehaa/ehaa_asmtab.prj},{NB=8066713 EHAA-D-L2-32-L2-32},{TNR=8066713},{TYP=EHAA-D-L2-32-L2-32},{H=10},{H1=19.0},{X1=35},{X2=42},{X3=52},{X4=32},{Y1=14.5},{Y2=22.5},{Y3=32},{L=22.5},{D=2},{T=2.900},{M=M3},{TT=4.200},{D1=3.400},{D2=6.500},{TT1=4.200},{X5=25.000},{TT2=4.900},{T1=2.100},{CNSMASSEXACT=0.060},{GTIN=4052568297305}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
H
[mm]
H1
[mm]
X1
[mm]
X2
[mm]
X3
[mm]
X4
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
L
[mm]
D
[mm]
T
[mm]
M
螺纹
ⁿ/ₐ
TT
[mm]
D1
[mm]
D2
[mm]
TT1
[mm]
X5
[mm]
TT2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8158473 EHAA-D-L2-32-L2-2...
8158473
EHAA-D-L2-32-L2-25
10
19.0
24
35
45
25
22.5
24.0
32
22.5
2
2.900
M3
4.200
3.400
6.500
4.200
0.000
4.900
0.056
4052568600365
8066713 EHAA-D-L2-32-L2-3...
8066713
EHAA-D-L2-32-L2-32
10
19.0
35
42
52
32
14.5
22.5
32
22.5
2
2.900
M3
4.200
3.400
6.500
4.200
25.000
4.900
0.060
4052568297305
8066714 EHAA-D-L2-45-L2-4...
8066714
EHAA-D-L2-45-L2-45
10
22.2
42
58
71
45
32.0
34.0
45
34.0
4
2.900
M4
7.400
4.500
8.000
5.400
32.000
6.300
0.136
4052568297312
8066715 EHAA-D-L2-60-L2-6...
8066715
EHAA-D-L2-60-L2-60
12
24.2
58
73
86
60
39.0
47.0
60
47.0
5
1.100
M5
9.400
5.500
10.000
5.400
45.000
7.500
0.205
4052568297329
8066716 EHAA-D-L2-80-L2-8...
8066716
EHAA-D-L2-80-L2-80
12
24.2
73
93
106
80
63.0
63.0
78
63.0
7
1.400
M6
10.400
6.600
11.000
6.400
60.000
13.500
0.315
4052568297336
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表