magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EHAA-AP - 直角组件
Festo
产品 (A - Z)
E
EHAA
Powered by
CAD模型選擇
{festo/parts/e/ehaa/ehaa_ap_asmtab.prj},{NB=8066718 EHAA-D-L2-45-L2-32-AP},{TNR=8066718},{TYP=EHAA-D-L2-45-L2-32-AP},{H2=10.000},{H=45.000},{H1=17.500},{A=14.000},{B=29.000},{B1=38.000},{B2=12.000},{X1=42.000},{X2=52.000},{X3=42.000},{X4=32.000},{Y1=34.000},{Y2=34.000},{Y3=60.000},{Y4=69.000},{Y5=5.500},{Y6=20.500},{LA=34.000},{LB=11.500},{D=4.000},{T=2.900},{M=M4},{TT=7.400},{D1=4.500},{D2=8.000},{TT1=5.400},{CJ=4633282},{DIN912D=4.000},{DIN912L=12.000},{CENTRING=4.000},{PPATH=assemblies/ehaa_ap_asmtpl.prj},{CNSMASSEXACT=0.222},{GTIN=4052568297350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
H2
[mm]
H
[mm]
H1
[mm]
A
[mm]
B
[mm]
B1
[mm]
B2
[mm]
X1
[mm]
X2
[mm]
X3
[mm]
X4
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Y4
[mm]
Y5
[mm]
Y6
[mm]
LA
[mm]
LB
[mm]
D
[mm]
T
[mm]
M
螺纹
ⁿ/ₐ
TT
[mm]
D1
[mm]
D2
[mm]
TT1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8066717 EHAA-D-L2-32-L2-2...
8066717
EHAA-D-L2-32-L2-25-AP
10.000
32.000
11.000
11.000
23.500
26.000
8.000
35.000
45.000
35.000
25.000
22.500
22.500
44.000
53.000
4.750
16.750
22.500
8.750
2.000
2.900
M3
5.200
3.400
6.500
4.200
0.107
4052568297343
8066718 EHAA-D-L2-45-L2-3...
8066718
EHAA-D-L2-45-L2-32-AP
10.000
45.000
17.500
14.000
29.000
38.000
12.000
42.000
52.000
42.000
32.000
34.000
34.000
60.000
69.000
5.500
20.500
34.000
11.500
4.000
2.900
M4
7.400
4.500
8.000
5.400
0.222
4052568297350
8066719 EHAA-D-L2-60-L2-4...
8066719
EHAA-D-L2-60-L2-45-AP
12.000
60.000
24.500
14.000
43.000
52.000
20.000
58.000
71.000
58.000
45.000
47.000
47.000
75.000
87.200
6.500
21.500
47.000
11.500
5.000
1.100
M5
10.400
5.500
10.000
5.400
0.433
4052568297367
8066720 EHAA-D-L2-80-L2-6...
8066720
EHAA-D-L2-80-L2-60-AP
12.000
78.000
33.500
15.500
57.000
70.000
28.000
73.000
86.000
73.000
60.000
63.000
63.000
95.000
107.200
7.500
23.500
63.000
13.500
7.000
1.400
M6
11.400
6.600
11.000
6.400
0.768
4052568297374
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表