magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSMI - 摆动驱动器
Festo
产品 (A - Z)
D
DSMI
Powered by
CAD模型選擇
{festo/parts/d/dsmi/dsmi_asmtab.prj},{NB=561690 DSMI-25-270-A-B---(135)},{TNR=561690},{GR=25},{D2=12.000},{D5=30.000},{D8=20.000},{D9=5.000},{D10=106.000},{D12=0.000},{H1MAX=13.500},{J1=65.000},{J2=40.000},{J3=41.500},{J4=7.500},{J5=30.000},{J6=25.000},{J7=28.000},{J8=36.500},{J9=4.000},{J10=0.000},{L1=83.000},{L2=123.000},{L3=15.200},{L4=2.900},{L5=12.000},{L6=91.000},{L7=44.500},{N1=4.000},{T1=10.000},{T2=10.000},{T3=10.000},{SW1=13.000},{SW2=4.000},{SW3=8.000},{SW4=3},{DINDG=4.000},{DINL=55.000},{D2DG=5.000},{D2L=14.000},{DIN439DG=6.000},{DIN439DK=4.917},{KB=4.000},{KH=4.000},{KL=25.000},{W1=6},{VERS=2},{CNSMASSEXACT=1.080},{TYP=DSMI-25-270-A-B},{INFO=2022-07-01},{D1=M6},{D3=M4},{D4=M6},{D6=M10x1},{D7=M2},{D11=-},{SW=135}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年7月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
GR
Size
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
螺纹
ⁿ/ₐ
D8
[mm]
D10
[mm]
H1MAX
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
N1
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
561690 DSMI-25-270-A-B
561690
DSMI-25-270-A-B
25
M6
12.000
M4
M6
30.000
M10x1
M2
20.000
106.000
13.500
65.000
40.000
41.500
7.500
30.000
25.000
28.000
36.500
4.000
83.000
123.000
15.200
2.900
12.000
91.000
44.500
4.000
10.000
10.000
10.000
13.000
4.000
8.000
3
1.080
4052568208851
561691 DSMI-40-270-A-B
561691
DSMI-40-270-A-B
40
M10
20.000
M6
M10
52.000
M16x1
M2
36.000
168.000
22.500
105.000
80.000
65.000
12.000
50.000
45.000
43.800
62.000
8.000
130.000
184.000
23.700
3.400
16.000
139.000
64.500
6.000
16.000
10.000
15.000
19.000
8.000
10.000
5
3.950
4052568208868
1202485 DSMI-63-270-A-B
1202485
DSMI-63-270-A-B
63
M12
25.000
M10
M10
70.000
M22x1.5
M3
40.000
200.000
28.000
125.000
80.000
76.000
14.000
60.000
50.000
55.000
75.500
10.500
152.000
235.000
28.500
6.000
20.000
157.000
80.500
8.000
22.000
20.000
16.000
27.000
8.000
10.000
5
6.900
4052568228491
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表