magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNG - 标准气缸
Festo
产品 (A - Z)
D
DNG
Powered by
CAD模型選擇
{festo/parts/d/dng/dng_assmtab.prj},{NB=36369 DNG-80-25-PPV-A---(0)},{KDM=80},{BR=69.000},{AM=40.000},{B=45.000},{B1=20.000},{BG=20.000},{D4=86.000},{D5=10.000},{E=100.000},{EEP=16.662},{KDREE=14.950},{J2=15.000},{J3=7.000},{KKMAT=18.376},{KKP=20.000},{KDRKK=18.159},{KKSW=30.000},{L1=34.500},{L2P=128.000},{L7=8.000},{MM=25.000},{PL=17.000},{RTP=10.000},{KDRRT=8.917},{TG=72.000},{TK=32.000},{VA=4.000},{VD=16.500},{WH=46.000},{ZJ=174.000},{SW1=22.000},{SW3=0.000},{SW4=17.000},{VERS=1},{JD1=14.000},{JD2=12.000},{JD3N=10.000},{JDK3=9.459},{JD4=6.000},{JH1=48.000},{JH2=24.500},{JH3=23.000},{JH4=12.000},{JH5=1.500},{SWT=6.000},{EED=22.500},{EET=0.300},{L5=38.500},{MASSBASIC=2.875},{MASSHUB=0.080},{TNR=36369},{HUB=25},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年9月30日.
Alternative part(s)
Should a replacement part be used?
1646771 DSBG-80-25-PPVA-N3---(0)
Festo
22.08.2023
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
AUSF
设计
ⁿ/ₐ
XHUB
standard/variable
ⁿ/ₐ
AM
[mm]
B
[mm]
BG
[mm]
D4
[mm]
D5
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
J2
[mm]
J3
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L7
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
36321 DNG-32-25-PPV-A
36321
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.640
4052568004224
36322 DNG-32-40-PPV-A
36322
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.685
4052568004231
36323 DNG-32-50-PPV-A
36323
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.715
36324 DNG-32-80-PPV-A
36324
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.805
36325 DNG-32-100-PPV-A
36325
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.865
36326 DNG-32-125-PPV-A
36326
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.940
36327 DNG-32-160-PPV-A
36327
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
1.045
36328 DNG-32-200-PPV-A
36328
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
1.165
36329 DNG-32-250-PPV-A
36329
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
1.315
36330 DNG-32-320-PPV-A
36330
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
1.525
36331 DNG-32-400-PPV-A
36331
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
1.765
36332 DNG-32-500-PPV-A
36332
DNG
32
PPV-A
standard
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
2.065
30000 DNG-32-1-PPV-A
30000
DNG
32
PPV-A
variable
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.568
34625 DNG-32-1-PPV-A-S2
34625
DNG
32
PPV-A-S2
variable
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.568
34973 DNG-32-1-PPV-A-S3
34973
DNG
32
PPV-A-S3
variable
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.568
34854 DNG-32-1-PPV-A-S6
34854
DNG
32
PPV-A-S6
variable
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.568
35453 DNG-32-1-PPV-A-S8
35453
DNG
32
PPV-A-S8
variable
22.000
30.000
17.000
37.000
6.000
50.000
G 1/8
7.000
3.000
M 10x1,25
19.000
94 ± 0,4
5.800
12.000
13.000
M6
32.500
4.000
10.500
26.000
120.000
10.000
6.000
0.000
0.568
36333 DNG-40-25-PPV-A
36333
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
0.890
36334 DNG-40-40-PPV-A
36334
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
0.950
36335 DNG-40-50-PPV-A
36335
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
0.990
36336 DNG-40-80-PPV-A
36336
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
1.110
36337 DNG-40-100-PPV-A
36337
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
1.190
36338 DNG-40-125-PPV-A
36338
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
1.290
36339 DNG-40-160-PPV-A
36339
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
1.430
36340 DNG-40-200-PPV-A
36340
DNG
40
PPV-A
standard
24.000
35.000
16.500
45.000
6.000
55.000
G 1/4
10.000
3.500
M 12x1,25
21.500
105 ± 0,7
5.300
16.000
14.000
M 6
38.000
4.000
10.500
30.000
135.000
13.000
6.000
0.000
1.590
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表