magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFPD (m) - 摆动驱动器, 模块化系统
Festo
产品 (A - Z)
D
DFPD
Powered by
CAD模型選擇
{festo/parts/d/dfpd/dfpd_asmtab.prj},{NB=8042189 DFPD-160-RP-90-LD-F0710---(90)},{TNR=8042189},{TYP=DFPD},{EIN=},{AUS=-},{DRE=160},{MEC=RP},{SCHW=90},{ROT=90},{SCHR=L},{FUN=D},{FEDE=},{RUH=},{FLA=F07},{SCHL=},{PNE=},{BET=-},{TEM=},{KOR=},{OBGE=},{IND=-},{MECH=-},{ZULA=},{B2=30},{B5=36.0},{B8MAX=13.4},{D6=M5},{D7=M6},{D9=25.5},{H3=20.0},{H4=13.0},{H5=134},{H6=67.0},{M=38-43},{T4=8.0},{T5=14},{SW2=19},{SW3=16},{TNRWASHER=4131243},{TNRSCREW=4131240},{TNRNUT=8047176},{XSCREW=16.000},{SCREW=10},{P=1.500},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AUS
版本
ⁿ/ₐ
DRE
规格
[Nm]
MEC
建筑构造
ⁿ/ₐ
FLAN
法兰样式2
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B8MAX
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
螺纹
ⁿ/ₐ
D8
螺纹
ⁿ/ₐ
D9
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
8042184 DFPD-10-RP-90-LD-...
8042184
DFPD
-
10
RP
-
59.5
30
16.0
35.0
16.0
10.7
36
0
12.0
M5
-
M5
M6
M5
10.9
G1/8
90.000
51.000
20.0
10.0
70
35.0
47.0
124.7
80.000
10.7
8.0
0.0
8.0
12
8
8
9
9
10
0.965
8042185 DFPD-20-RP-90-LD-...
8042185
DFPD
-
20
RP
-
68.5
30
17.0
38.5
19.0
9.2
36
0
12.0
M5
-
M5
M6
M5
12.7
G1/8
100.000
59.750
20.0
10.0
80
40.0
57.5
133.3
80.000
10.0
0.0
0.0
8.0
12
8
8
9
9
10
1.275
8042186 DFPD-40-RP-90-LD-...
8042186
DFPD
-
40
RP
-
81.5
30
17.0
45.0
21.0
8.2
42
0
14.6
M5
-
M5
M6
M5
16.2
G1/8
112.000
70.500
20.0
13.0
92
46.0
67.5
151.4
80.000
12.0
8.0
0.0
8.0
12
8
8
11
12
10
1.882
8042187 DFPD-80-RP-90-LD-...
8042187
DFPD
-
80
RP
07
99.0
30
18.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.000
86.000
20.0
13.0
110
55.0
86.5
189.3
80.000
19.3
9.0
12.0
8.0
12
8
8
17
15
13
3.308
8042188 DFPD-120-RP-90-LD...
8042188
DFPD
-
120
RP
07
111.5
30
16.0
60.5
32.0
12.3
50
70
23.2
M6
M8
M5
M6
M5
22.5
G1/4
143.000
97.750
20.0
13.0
123
61.5
98.4
213.7
80.000
19.3
9.0
12.0
8.0
14
8
12
17
15
13
4.872
8042189 DFPD-160-RP-90-LD...
8042189
DFPD
-
160
RP
10
120.0
30
16.0
63.5
36.0
13.4
70
102
30.0
M8
M10
M5
M6
M5
25.5
G1/4
154.000
106.250
20.0
13.0
134
67.0
109.4
230.9
80.000
24.3
12.0
18.0
8.0
14
8
12
22
19
16
6.082
8042190 DFPD-240-RP-90-LD...
8042190
DFPD
-
240
RP
10
135.5
30
16.0
71.5
41.0
18.5
70
102
30.3
M8
M10
M5
M6
M5
31.8
G1/4
180.000
120.500
30.0
19.5
150
75.0
120.2
257.0
80.000
24.3
12.0
18.0
8.0
14
8
12
22
22
18
8.594
8042191 DFPD-300-RP-90-LD...
8042191
DFPD
-
300
RP
10
144.0
30
16.0
74.5
46.0
17.0
70
102
30.0
M8
M10
M5
M6
M5
31.8
G1/4
192.000
131.000
30.0
19.5
162
81.0
132.1
334.4
80.000
24.3
12.0
18.0
8.0
14
8
12
22
22
18
11.224
8042192 DFPD-480-RP-90-LD...
8042192
DFPD
-
480
RP
12
163.0
30
16.0
83.0
52.0
19.3
102
125
37.4
M10
M12
M5
M6
M5
38.0
G1/4
214.000
149.500
30.0
19.5
184
92.0
152.5
374.2
80.000
29.5
15.0
18.0
8.0
14
8
12
27
27
21
16.025
8042193 DFPD-700-RP-90-LD...
8042193
DFPD
-
700
RP
12
184.0
30
16.0
93.0
57.6
17.5
102
125
37.4
M10
M12
M5
M6
M5
41.0
G1/4
232.700
168.000
29.7
21.0
203
103.0
164.9
428.2
80.000
29.7
15.0
18.0
8.0
14
8
12
27
30
21
22.464
8042194 DFPD-900-RP-90-LD...
8042194
DFPD
-
900
RP
12
202.0
30
16.0
102.0
64.8
28.6
102
125
37.4
M10
M12
M5
M6
M5
44.0
G1/4
252.700
182.000
29.7
21.0
223
113.0
178.3
469.6
130.000
30.2
15.5
18.5
8.5
14
8
12
27
32
24
25.574
8042195 DFPD-1200-RP-90-L...
8042195
DFPD
-
1200
RP
12
221.5
30
16.0
111.5
72.0
24.0
102
125
37.4
M10
M12
M5
M6
M5
50.0
G1/4
275.700
204.000
29.7
21.0
246
125.0
199.6
519.3
130.000
31.0
15.5
18.5
8.5
14
8
12
27
36
24
35.834
8042196 DFPD-2300-RP-90-L...
8042196
DFPD
-
2300
RP
16
277.0
30
16.0
139.8
90.0
33.0
125
165
62.9
M12
M20
M5
M6
M5
64.0
G1/4
338.700
253.000
29.7
19.0
309
157.0
252.3
636.0
130.000
50.0
18.5
30.0
8.5
14
8
12
46
36
30
64.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表