magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAPZ FA - 转接件
Festo
产品 (A - Z)
D
DAPZ
Powered by
CAD模型選擇
{festo/parts/d/dapz/dapz_fa_asmtab.prj},{NB=536589 DAPZ-FA-F10/F07},{TNR=536589},{TYP=DAPZ-FA-F10/F07},{INFO=2011-04-30},{MAINDRW=939459},{DRW=672388},{D1=70.000},{D2=M8},{D2NDM=8.000},{D3=102.000},{D4=55.000},{D5=11.000},{D6=125.000},{L1=10.000},{L2=40.000},{T1=20.000},{CNSMASSEXACT=0.6670},{L3=20.000},{D7=75.000},{R1=5.000},{R2=3.000},{R3=2.000},{PPATH=assemblies/dapz_fa_asmtpl.prj},{EOLDATE=30.04.2011}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2011年4月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
直径
[mm]
D2
螺纹
ⁿ/ₐ
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
D6
直径
[mm]
L1
长度
[mm]
L2
长度
[mm]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
536587 DAPZ-FA-F07/F07
536587
DAPZ-FA-F07/F07
70.000
M8
70.000
30.000
9.000
125.000
10.000
40.000
20.000
0.6790
536588 DAPZ-FA-F07/F10
536588
DAPZ-FA-F07/F10
102.000
M10
70.000
30.000
9.000
125.000
10.000
40.000
22.000
0.6700
536589 DAPZ-FA-F10/F07
536589
DAPZ-FA-F10/F07
70.000
M8
102.000
55.000
11.000
125.000
10.000
40.000
20.000
0.6670
536590 DAPZ-FA-F10/F10
536590
DAPZ-FA-F10/F10
102.000
M10
102.000
55.000
11.000
125.000
10.000
45.000
22.000
0.7070
536591 DAPZ-FA-F10/F14
536591
DAPZ-FA-F10/F14
140.000
M16
102.000
55.000
11.000
175.000
15.000
65.000
25.000
1.8840
536592 DAPZ-FA-F14/F14
536592
DAPZ-FA-F14/F14
140.000
M16
140.000
70.000
17.500
175.000
15.000
65.000
25.000
2.1300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表