magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAMS-C4 - 耳环安装件
Festo
产品 (A - Z)
D
DAMS
Powered by
CAD模型選擇
{festo/parts/d/dams/dams_c4_asmtab.prj},{NB=8106596 DAMS-C4-2-C---(high)},{TNR=8106596},{TYP=DAMS-C4-2-C},{LODLEVEL=high},{B1=0.360},{D1=0.3760},{E1=2.000},{E2=2.000},{FL=1.130},{L1=1.690},{MR=0.560},{TG1=1.500},{TG2=1.500},{BR=0.000},{CB=0.000},{CK=0.0000},{H1=0.000},{LE=0.000},{UB=0.000},{VER=1},{GTIN=4052568302313}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[英寸]
D1
[英寸]
E1
[英寸]
E2
[英寸]
FL
[英寸]
L1
[英寸]
MR
[英寸]
TG1
[英寸]
TG2
[英寸]
BR
[英寸]
CB
[英寸]
CK
[英寸]
H1
[英寸]
LE
[英寸]
UB
[英寸]
GTIN
ⁿ/ₐ
8106593 DAMS-C4-1/2-C
8106593
DAMS-C4-1/2-C
0.180
0.1885
1.250
1.250
0.560
0.870
0.310
0.880
0.880
0.000
0.000
0.0000
0.000
0.000
0.000
4052568302283
8106594 DAMS-C4-3/4-C
8106594
DAMS-C4-3/4-C
0.230
0.2510
1.250
1.250
0.560
0.870
0.310
0.880
0.880
0.000
0.000
0.0000
0.000
0.000
0.000
4052568302290
8106595 DAMS-C4-1-1/8-C
8106595
DAMS-C4-1-1/8-C
0.300
0.3135
1.500
1.500
0.940
1.380
0.440
1.130
1.130
0.000
0.000
0.0000
0.000
0.000
0.000
4052568302306
8106596 DAMS-C4-2-C
8106596
DAMS-C4-2-C
0.360
0.3760
2.000
2.000
1.130
1.690
0.560
1.500
1.500
0.000
0.000
0.0000
0.000
0.000
0.000
4052568302313
8106597 DAMS-C4-3-C
8106597
DAMS-C4-3-C
0.470
0.5010
2.000
2.000
1.500
2.250
0.750
1.380
1.380
0.000
0.000
0.0000
0.000
0.000
0.000
4052568302320
8106598 DAMS-C4-4-C
8106598
DAMS-C4-4-C
0.580
0.6260
2.500
2.250
1.630
2.630
1.000
1.750
1.500
0.000
0.000
0.0000
0.000
0.000
0.000
4052568302337
8106613 DAMS-C4-1/2-D
8106613
DAMS-C4-1/2-D
0.830
0.0000
1.250
0.000
0.000
0.810
0.000
0.880
0.000
0.300
0.250
0.2500
0.630
0.560
0.630
4052568302344
8106614 DAMS-C4-1-1/8-D
8106614
DAMS-C4-1-1/8-D
1.210
0.0000
1.500
0.000
0.000
1.320
0.000
1.130
0.000
0.460
0.310
0.3125
0.880
0.940
1.000
4052568302351
8106615 DAMS-C4-1-5/8-D
8106615
DAMS-C4-1-5/8-D
1.480
0.0000
2.000
0.000
0.000
1.380
0.000
1.500
0.000
0.520
0.380
0.3750
1.250
1.000
1.250
4052568302368
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表