magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRQS - 快插螺纹接头
Festo
产品 (A - Z)
C
CRQS
Powered by
CAD模型選擇
{festo/parts/c/crqs/crqs.prj},{NB=162868 CRQS-1/2-12},{TNR=162868},{TYP=CRQS-1/2-12},{INFO=},{D=R1/2},{D1=12.000},{NDR=20.955},{KDR=18.631},{NENN=11.000},{D2=19.500},{L=42.900},{L1=15.000},{L2=34.900},{S=22.000},{S1=8.000},{TYP1=2.000},{B=0.000},{C1=27.400},{C2=0.000},{P1=0.000},{P2=0.000},{Z1=0.000},{Z2=0.000},{CNSMASSEXACT=0.0550},{GTIN=4052568072704},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口 1
ⁿ/ₐ
D1
气接口 2
[mm]
NENN
额定直径
[mm]
D2
直径
[mm]
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
S
扳手开口宽度
[mm]
S1
扳手开口宽度
[mm]
B
长度
[mm]
C1
长度
[mm]
C2
长度
[mm]
P1
直径
[mm]
P2
直径
[mm]
Z1
直径
[mm]
Z2
直径
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
162860 CRQS-M5-4
162860
CRQS-M5-4
M5
4.000
2.400
9.800
24.400
4.000
3.000
10.000
2.000
0.000
18.400
0.000
0.000
0.000
0.000
0.000
0.0060
4052568036638
162861 CRQS-M5-6
162861
CRQS-M5-6
M5
6.000
2.400
11.500
25.600
4.000
3.000
12.000
2.000
0.000
19.600
0.000
0.000
0.000
0.000
0.000
0.0084
4052568036645
132643 CRQS-1/8-4
132643
CRQS-1/8-4
R1/8
4.000
3.000
9.800
27.400
8.000
23.300
10.000
4.000
0.000
18.400
0.000
0.000
0.000
0.000
0.000
0.0087
4052568028206
162862 CRQS-1/8-6
162862
CRQS-1/8-6
R1/8
6.000
4.600
11.500
27.600
8.000
23.900
12.000
4.000
0.000
19.600
0.000
0.000
0.000
0.000
0.000
0.0099
4052568036652
162863 CRQS-1/8-8
162863
CRQS-1/8-8
R1/8
8.000
6.000
13.500
30.900
8.000
26.900
14.000
5.000
0.000
21.900
0.000
0.000
0.000
0.000
0.000
0.0120
4052568072650
132644 CRQS-1/4-6
132644
CRQS-1/4-6
R1/4
6.000
4.200
11.500
31.600
11.000
25.600
14.000
6.000
0.000
19.600
0.000
0.000
0.000
0.000
0.000
0.0180
4052568068622
162864 CRQS-1/4-8
162864
CRQS-1/4-8
R1/4
8.000
7.000
13.500
33.900
11.000
27.900
14.000
6.000
0.000
21.900
0.000
0.000
0.000
0.000
0.000
0.0180
4052568072667
162865 CRQS-1/4-10
162865
CRQS-1/4-10
R1/4
10.000
8.500
16.500
36.000
11.000
31.100
17.000
6.000
0.000
25.500
0.000
0.000
0.000
0.000
0.000
0.0220
4052568072674
162866 CRQS-3/8-10
162866
CRQS-3/8-10
R3/8
10.000
8.500
16.500
38.000
12.000
31.700
17.000
6.000
0.000
25.500
0.000
0.000
0.000
0.000
0.000
0.0290
4052568072681
162867 CRQS-3/8-12
162867
CRQS-3/8-12
R3/8
12.000
11.000
16.500
39.900
12.000
33.700
21.000
8.000
0.000
27.400
0.000
0.000
0.000
0.000
0.000
0.0370
4052568072698
162868 CRQS-1/2-12
162868
CRQS-1/2-12
R1/2
12.000
11.000
19.500
42.900
15.000
34.900
22.000
8.000
0.000
27.400
0.000
0.000
0.000
0.000
0.000
0.0550
4052568072704
162869 CRQS-1/2-16
162869
CRQS-1/2-16
R1/2
16.000
13.000
23.400
49.700
15.000
42.900
24.000
12.000
0.000
32.700
0.000
0.000
0.000
0.000
0.000
0.0590
4052568132996
130645 CRQS-4
130645
CRQS-4
-
4.000
2.400
0.000
0.000
0.000
0.000
0.000
0.000
37.700
18.400
0.000
9.800
10.000
9.800
0.000
0.0091
4052568068394
130646 CRQS-6
130646
CRQS-6
-
6.000
3.700
0.000
0.000
0.000
0.000
0.000
0.000
40.300
19.600
0.000
11.800
12.000
11.500
0.000
0.0140
4052568068400
130647 CRQS-8
130647
CRQS-8
-
8.000
5.800
0.000
0.000
0.000
0.000
0.000
0.000
44.900
21.900
0.000
13.800
14.000
13.500
0.000
0.0180
4052568068417
130648 CRQS-10
130648
CRQS-10
-
10.000
6.600
0.000
0.000
0.000
0.000
0.000
0.000
52.000
25.500
0.000
16.800
17.000
16.500
0.000
0.0290
4052568068424
130649 CRQS-12
130649
CRQS-12
-
12.000
7.900
0.000
0.000
0.000
0.000
0.000
0.000
55.800
27.400
0.000
19.800
20.000
19.500
0.000
0.0440
4052568116293
130650 CRQS-16
130650
CRQS-16
-
16.000
10.500
0.000
0.000
0.000
0.000
0.000
0.000
66.500
32.700
0.000
23.700
24.000
23.400
0.000
0.0630
4052568116309
130651 CRQS-6-4
130651
CRQS-6-4
-
6.000
2.300
4.000
0.000
0.000
0.000
0.000
0.000
38.800
19.600
18.400
12.000
10.000
11.500
9.800
0.0110
4052568068431
130652 CRQS-8-6
130652
CRQS-8-6
-
8.000
3.700
6.000
0.000
0.000
0.000
0.000
0.000
42.400
21.900
19.600
14.000
12.000
13.500
11.500
0.0150
4052568068448
130653 CRQS-10-8
130653
CRQS-10-8
-
10.000
5.400
8.000
0.000
0.000
0.000
0.000
0.000
48.500
25.500
21.900
17.000
14.000
16.500
13.500
0.0220
4052568068455
130654 CRQS-12-10
130654
CRQS-12-10
-
12.000
8.100
10.000
0.000
0.000
0.000
0.000
0.000
53.900
27.400
25.500
20.000
17.000
19.500
16.500
0.0350
4052568116316
130655 CRQS-16-12
130655
CRQS-16-12
-
16.000
7.300
12.000
0.000
0.000
0.000
0.000
0.000
61.100
32.700
27.400
24.000
20.000
23.400
19.500
0.0500
4052568116323
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表