FNW High Performance - Butterfly Valve
Ferguson
Powered by
CAD模型選擇
{ferguson_ent/hpa_asmtab.prj},{NB=4HPA1LSAC105SR-80-50_CCLT100O},{PROCESS=},{DP=50},{MEDIA=CL},{TEMP=T100},{VALVE=},{SIZE=4.0},{SIZET=4},{SIZEPN=4},{CLASS=1},{BODY=L},{MATB=S},{MATD=SS},{MATS=HyperSeat},{CONTROLF=O},{ACUATOR=},{ACT=SR},{ACTDA=83},{ACTSR=105},{AFIN=},{FP=_C},{PR=80},{APOS=},{CONTROLO=},{SO=},{LS=},{PO=},{H1L=290.100},{H1W=286.600},{H2=166.200},{H3=106.200},{H4=17.700},{H5=16.000},{VADA=-},{VASR=-},{DAPN=FNWAC83DAV},{SRPN=FNWAC105SR11V},{PPATH=hpa_asmtpl.prj},{VASIZE=4\"},{CV1=370},{CV3=383},{VASPEC2=Click to download},{ACSPEC2=Click to download},{SOSPEC2=Click to download},{SWSPEC2=Click to download},{POSPEC12=Click to download},{POSPEC22=Click to download}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
PROCESS
Process Conditions
ⁿ/ₐ
VALVE
Valve Selections
ⁿ/ₐ
SIZE
Size
[Inch]
MATD
Disc Material
ⁿ/ₐ
MATS
Seat Material
ⁿ/ₐ
ACUATOR
Actuator Selections
ⁿ/ₐ
CONTROLO
Control Options
ⁿ/ₐ
2HPA1LSAC105SR-80-50
2HPA1LSAC105SR-80-50
2.0
SS
HyperSeat
2.5HPA1LSAC105SR-80-50
2.5HPA1LSAC105SR-80-50
2.5
SS
HyperSeat
3HPA1LSAC105SR-80-50
3HPA1LSAC105SR-80-50
3.0
SS
HyperSeat
4HPA1LSAC105SR-80-50
4HPA1LSAC105SR-80-50
4.0
SS
HyperSeat
5HPA1LSAC125SR-80-50
5HPA1LSAC125SR-80-50
5.0
SS
HyperSeat
6HPA1LSAC140SR-80-50
6HPA1LSAC140SR-80-50
6.0
SS
HyperSeat
8HPA1LSAC160SR-80-50
8HPA1LSAC160SR-80-50
8.0
SS
HyperSeat
10HPA1LSAC160SR-80-50
10HPA1LSAC160SR-80-50
10.0
SS
HyperSeat
12HPA1LSAC190SR-80-50
12HPA1LSAC190SR-80-50
12.0
SS
HyperSeat
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表