WH - Hardened ejector pin
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/ejector_pin_wh.prj},{NB=WH-055100},{D=5.5},{DN=055},{DK=10},{K=3.0},{R=0.3},{L=100},{LT=[100,125,160,200,250,315,400]},{MATERIAL=1.2210},{DENSITY=7850},{HARDENED=60±2},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Nomianl diameter
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Radius
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
HARDENED
Hardened
[HRC]
Hardened ejector pin WH-0...
1.5
3
1.5
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
1.6
3
1.5
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
1.7
3
1.5
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
1.8
3
1.5
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
2.0
4
2.0
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
2.1
4
2.0
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
2.2
4
2.0
0.2
1.2210
7850
60±2
Hardened ejector pin WH-0...
2.5
5
2.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
2.7
5
2.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
3.0
6
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
3.1
6
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
3.2
6
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
3.5
7
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
3.7
7
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
4.0
8
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
4.1
8
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
4.2
8
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
4.5
8
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
4.7
8
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
5.0
10
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
5.1
10
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
5.2
10
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
5.5
10
3.0
0.3
1.2210
7850
60±2
Hardened ejector pin WH-0...
6.0
12
5.0
0.5
1.2210
7850
60±2
Hardened ejector pin WH-0...
6.1
12
5.0
0.5
1.2210
7850
60±2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表