magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Base SS for Swivel Feet, Ball Joint 15
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 15
Bases SS, Swivel Feet Ball Joint 15
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_15/bases_ss_swivel_feet_ball_joint_15/base_for_swivel_feet_ball_15_ss.prj},{NB=098D030E},{PARTNR=098D030E},{VER=without anti-slip plate},{BASE=30},{D=29},{F1=29.5},{F2=32.5},{F3=33.5},{MAXL=2000},{FMAX=19600},{WEIGHT=62.0},{VAR=1},{PLATE=0},{A=0.00},{B=0.00},{C=0.00},{CTN=73269098},{ID=103838},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061024283}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
D
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098D030E
098D030E
without anti-slip plate
30
29
29.5
32.5
33.5
19600
62.0
73269098
103838
4066061024283
098D040E
098D040E
without anti-slip plate
40
39
29.5
32.5
33.5
29400
99.0
73269098
103853
4066061024382
098D045E
098D045E
without anti-slip plate
45
44
29.5
32.5
33.5
29400
123.0
73269098
103870
4066061024481
098D050E
098D050E
without anti-slip plate
50
49
29.5
32.5
33.5
34300
158.0
73269098
103883
4066061024566
098D060E
098D060E
without anti-slip plate
60
59
29.5
32.5
33.5
34300
218.0
73269098
103898
4066061024658
098D080E
098D080E
without anti-slip plate
80
79
29.5
32.5
33.5
34300
380.0
73269098
103922
4066061024801
098D100E
098D100E
without anti-slip plate
100
99
29.5
32.5
33.5
39200
605.0
73269098
103967
4066061025051
098D120E
098D120E
without anti-slip plate
120
119
29.5
32.5
33.5
39200
844.0
73269098
104004
4066061025242
098D030EG
098D030EG
with anti-slip plate
30
29
29.5
32.5
33.5
19600
64.0
73269098
103839
4066061024290
098D040EG
098D040EG
with anti-slip plate
40
39
29.5
32.5
33.5
29400
103.0
73269098
103854
4066061024399
098D045EG
098D045EG
with anti-slip plate
45
44
29.5
32.5
33.5
29400
129.0
73269098
103871
4066061024498
098D050EG
098D050EG
with anti-slip plate
50
49
29.5
32.5
33.5
34300
166.0
73269098
103884
4066061024573
098D060EG
098D060EG
with anti-slip plate
60
59
29.5
32.5
33.5
34300
230.0
73269098
103899
4066061024665
098D080EG
098D080EG
with anti-slip plate
80
79
29.5
32.5
33.5
34300
403.0
73269098
103926
4066061024832
098D100EG
098D100EG
with anti-slip plate
100
99
29.5
32.5
33.5
39200
642.0
73269098
103975
4066061025082
098D120EG
098D120EG
with anti-slip plate
120
119
29.5
32.5
33.5
39200
904.0
73269098
104010
4066061025280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表