magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Threaded Rod for Swivel Feet, Ball Joint 10
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 10
Threaded rods ST, Swivel Feet Ball Joint 10
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_10/threaded_rods/thread_rod_for_swivel_feet_ball_joint_10.prj},{NB=098MM05020M},{PARTNR=098MM05020M},{SW=10},{MXL=M5 x 20},{M=M5},{L=20},{M1=5},{W=11.55},{MAXL=50},{FMAX=490},{WEIGHT=10.0},{CTN=73181582},{ID=114257},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061043727}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
SW
[mm]
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098MM05020M
098MM05020M
10
M5 x 20
M5
20
490
10.0
73181582
114257
4066061043727
098MM05040M
098MM05040M
10
M5 x 40
M5
40
490
13.0
73181582
114258
4066061043734
098MM05060M
098MM05060M
10
M5 x 60
M5
60
490
15.5
73181582
114259
4066061043741
098MM06020M
098MM06020M
10
M6 x 20
M6
20
980
11.0
73181582
114260
4066061004384
098MM06040M
098MM06040M
10
M6 x 40
M6
46
980
15.0
73181582
114261
4066061004391
098MM06060M
098MM06060M
10
M6 x 60
M6
60
980
21.0
73181582
114262
4066061004407
098MM06080M
098MM06080M
10
M6 x 80
M6
80
980
25.0
73181582
114263
4066061043758
098MM08020M
098MM08020M
13
M8 x 20
M8
20
2450
18.0
73181582
114264
4066061043765
098MM08040M
098MM08040M
13
M8 x 40
M8
40
2450
20.0
73181582
114265
4066061043772
098MM08060M
098MM08060M
13
M8 x 60
M8
60
2450
33.0
73181582
114266
4066061043789
098MM08080M
098MM08080M
13
M8 x 80
M8
80
2450
41.0
73181582
114267
4066061043796
098MM08100M
098MM08100M
13
M8 x 100
M8
100
2450
49.0
73181582
114268
4066061043802
098MM10020M
098MM10020M
13
M10 x 20
M10
20
3920
20.5
73181582
114269
4066061043819
098MM10040M
098MM10040M
13
M10 x 40
M10
40
3920
34.0
73181582
114270
4066061043826
098MM10060M
098MM10060M
13
M10 x 60
M10
60
3920
46.5
73181582
114271
4066061043833
098MM10080M
098MM10080M
13
M10 x 80
M10
80
3920
59.0
73181582
114272
4066061043840
098MM10100M
098MM10100M
13
M10 x 100
M10
100
3920
71.0
73181582
114273
4066061043857
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表