magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Mitre connectgor 45°
FATH
Connect
Mitre Connectors
Powered by
CAD模型選擇
{fath/connect/mitre_connectors/mitre_connector_45_asmtab.prj},{NB=099GV0845},{PARTNR=099GV0845},{HEX=M8},{A=16.0},{B=50},{C=3},{L=8},{SW=4},{WEIGHT=40.0},{CTN=73269098},{ID=118545},{CFM=../../pictures/sym_cfm.png},{POP=../../pictures/sym_pop.png},{REACH=../../pictures/sym_reach.png},{ROHS=../../pictures/sym_rohs.png},{PPATH=mitre_connector_45_parts/mitre_connector_45_asmtpl.prj},{EAN=4066061046186}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
HEX
Hexagon socket set screw
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
L
[mm]
SW
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
099GV0845
099GV0845
M8
16.0
50
3
8
4
40.0
73269098
118545
4066061046186
099GV1045
099GV1045
M10
20.2
60
3
10
5
64.5
73269098
118546
4066061046193
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表