您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
ECY-DE - Y-SHAPE BODY OF BRASS - Double-Acting actuator
Farbo
FARBO PNEUMATIC
Pneumatic Globe Valves for fluid
Pneumatic Globe Valves
Powered by
CAD模型選擇
{farbo/farbo_pneumatic/pneumatic_globe_valves_for_fluid/pneumatic_globe_valves/ecy_de_asmtab.prj},{NB=ECY075DE-0},{IDNR=},{DC=Valve ECY brass body, G3/4\", function DE},{TYPE=ECY},{GW=075},{WF=DE},{POS=0},{H=27.000},{I=22.500},{L=66.000},{N=26.441},{O=31.000},{P=68.000},{HB=5.500},{HG=7.500},{HH=32.000},{HL=14.000},{PPATH=ecy_asmtpl.prj},{THREAD=3/4''},{DN=18.0},{KV1=150.3},{KV2=9.0},{AA=32},{WG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
DN
Ø
[mm]
KV1
Kv
[l/mm]
KV2
Kv
[m3/h]
AA
Ø Actuator
[mm]
WG
Weight
[g]
ECY025DE
ECY025DE
Valve ECY brass body, G1/...
1/4''
13.0
38.3
2.3
32
270
ECY038DE
ECY038DE
Valve ECY brass body, G3/...
3/8''
13.0
46.7
2.8
32
250
ECY050DE
ECY050DE
Valve ECY brass body, G1/...
1/2''
13.0
73.5
4.4
32
320
ECY075DE
ECY075DE
Valve ECY brass body, G3/...
3/4''
18.0
150.3
9.0
32
400
ECY100DE
ECY100DE
Valve ECY brass body, G1"...
1''
23.0
237.1
14.2
50
590
ECY125DE
ECY125DE
Valve ECY brass body, G1-...
1 1/4''
29.0
417.5
25.2
50
1060
ECY150DE
ECY150DE
Valve ECY brass body, G1-...
1 1/2''
37.0
567.8
34.0
63
1625
ECY200DE
ECY200DE
Valve ECY brass body, G2"...
2''
46.0
906.8
54.3
80
3205
ECY250DE
ECY250DE
Valve ECY brass body, G2-...
2 1/2''
59.0
1152.3
69.0
100
4815
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表