目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/st_st_a2_riv.prj},{NB=522401403(1-0)},{CODE=522401403},{DESC=RIV.INOX A2 4X14 SCAT FAR},{TIP=standard},{BM=Stainless steel (A2)},{NM=Stainless steel (A2)},{RH=Round},{Z=50},{DD=4.0},{D=8.0},{L=14},{K=1.3},{C=2.40},{VERSION=1},{SSMIN=8.0},{SSMAX=10.0},{SS=0.0},{F=4.1},{P=3.35},{Q=3.65},{SM=0.30},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
522300603
522300603
RIV.INOX A2 3X6 SCAT FAR
standard
3x6
Stainless steel (A2)
Stainless steel (A2)
Round
6.0
1.80
0.5
3.0
522300803
522300803
RIV.INOX A2 3X8 SCAT FAR
standard
3x8
Stainless steel (A2)
Stainless steel (A2)
Round
6.0
1.80
3.0
5.0
522301003
522301003
RIV.INOX A2 3X10 SCAT FAR
standard
3x10
Stainless steel (A2)
Stainless steel (A2)
Round
6.0
1.80
5.0
7.0
522301203
522301203
RIV.INOX A2 3X12 SCAT FAR
standard
3x12
Stainless steel (A2)
Stainless steel (A2)
Round
6.0
1.80
7.0
8.5
522320603
522320603
RIV.INOX A2 3,2X6 SCAT FA...
standard
3.2x6
Stainless steel (A2)
Stainless steel (A2)
Round
6.5
2.00
0.5
2.5
522320803
522320803
RIV.INOX A2 3,2X8 SCAT FA...
standard
3.2x8
Stainless steel (A2)
Stainless steel (A2)
Round
6.5
2.00
2.5
4.5
522321003
522321003
RIV.INOX A2 3,2X10 SCAT F...
standard
3.2x10
Stainless steel (A2)
Stainless steel (A2)
Round
6.5
2.00
4.5
6.5
522321203
522321203
RIV.INOX A2 3,2X12 SCAT F...
standard
3.2x12
Stainless steel (A2)
Stainless steel (A2)
Round
6.5
2.00
6.5
8.5
522400603
522400603
RIV.INOX A2 4X6 SCAT FAR
standard
4x6
Stainless steel (A2)
Stainless steel (A2)
Round
8.0
2.40
0.5
2.0
522400803
522400803
RIV.INOX A2 4X8 SCAT FAR
standard
4x8
Stainless steel (A2)
Stainless steel (A2)
Round
8.0
2.40
2.0
4.0
522401003
522401003
RIV.INOX A2 4X10 SCAT FAR
standard
4x10
Stainless steel (A2)
Stainless steel (A2)
Round
8.0
2.40
4.0
6.0
522401203
522401203
RIV.INOX A2 4X12 SCAT FAR
standard
4x12
Stainless steel (A2)
Stainless steel (A2)
Round
8.0
2.40
6.0
8.0
522401403
522401403
RIV.INOX A2 4X14 SCAT FAR
standard
4x14
Stainless steel (A2)
Stainless steel (A2)
Round
8.0
2.40
8.0
10.0
522401603
522401603
RIV.INOX A2 4X16 SCAT FAR
standard
4x16
Stainless steel (A2)
Stainless steel (A2)
Round
8.0
2.40
10.0
12.0
522480803
522480803
RIV.INOX A2 4,8X8 SCAT FA...
standard
4.8x8
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
1.5
3.5
522481003
522481003
RIV.INOX A2 4,8X10 SCAT F...
standard
4.8x10
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
3.5
5.5
522481203
522481203
RIV.INOX A2 4,8X12 SCAT F...
standard
4.8x12
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
5.5
7.5
522481403
522481403
RIV.INOX A2 4,8X14 SCAT F...
standard
4.8x14
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
7.5
9.5
522481603
522481603
RIV.INOX A2 4,8X16 SCAT F...
standard
4.8x16
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
9.5
11.5
522481803
522481803
RIV.INOX A2 4,8X18 SCAT F...
standard
4.8x18
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
11.5
13.5
522482003
522482003
RIV.INOX A2 4,8X20 SCAT F...
standard
4.8x20
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
13.5
15.5
522482503
522482503
RIV.INOX A2 4,8X25 SCAT F...
standard
4.8x25
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
15.5
20.0
522483003
522483003
RIV.INOX A2 4,8X30 SCAT F...
standard
4.8x30
Stainless steel (A2)
Stainless steel (A2)
Round
9.0
3.00
20.0
24.0
522641203
522641203
RIV.INOX A2 6,4X12 SCAT F...
standard
6.4x12
Stainless steel (A2)
Stainless steel (A2)
Round
12.0
3.95
4.0
7.0
522641503
522641503
RIV.INOX A2 6,4X15 SCAT F...
standard
6.4x15
Stainless steel (A2)
Stainless steel (A2)
Round
12.0
3.95
7.0
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表