目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - NATURAL COPPER RIVETS
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/nat_cop_riv.prj},{NB=531400703(1-0)},{CODE=531400703},{DESC=RIV.RAME 4X7 SCAT FAR},{TIP=standard},{BM=Natural cooper},{NM=Steel},{RH=Round},{Z=45},{DD=4.0},{D=8.0},{L=7},{K=1.3},{C=2.2},{VERSION=1},{SSMIN=2.5},{SSMAX=3.5},{SS=0.0},{F=4.1},{A=3.75},{SM=0.20},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
531300703
531300703
RIV.RAME 3X7 SCAT FAR
standard
3x7
Natural cooper
Steel
Round
6.0
1.7
0.5
4.0
531300903
531300903
RIV.RAME 3X9 SCAT FAR
standard
3x9
Natural cooper
Steel
Round
6.0
1.7
4.0
6.0
531301103
531301103
RIV.RAME 3X11 SCAT FAR
standard
3x11
Natural cooper
Steel
Round
6.0
1.7
6.0
8.0
531301403
531301403
RIV.RAME 3X14 SCAT FAR
standard
3x14
Natural cooper
Steel
Round
6.0
1.7
8.0
11.0
531320603
531320603
RIV.RAME 3,2X6 SCAT FAR
standard
3.2x6
Natural cooper
Steel
Round
6.5
2.0
0.5
3.0
531320703
531320703
RIV.RAME 3,2X7 SCAT FAR
standard
3.2x7
Natural cooper
Steel
Round
6.5
2.0
3.0
4.0
531320903
531320903
RIV.RAME 3,2X9 SCAT FAR
standard
3.2x9
Natural cooper
Steel
Round
6.5
2.0
4.0
6.0
531321103
531321103
RIV.RAME 3,2X11 SCAT FAR
standard
3.2x11
Natural cooper
Steel
Round
6.5
2.0
6.0
8.0
531340703
531340703
RIV.RAME 3,4X7 SCAT FAR
standard
3.4x7
Natural cooper
Steel
Round
7.0
2.0
0.5
4.0
531340903
531340903
RIV.RAME 3,4X9 SCAT FAR
standard
3.4x9
Natural cooper
Steel
Round
7.0
2.0
4.0
6.0
531341103
531341103
RIV.RAME 3,4X11 SCAT FAR
standard
3.4x11
Natural cooper
Steel
Round
7.0
2.0
6.0
8.0
531400603
531400603
RIV.RAME 4X6 SCAT FAR
standard
4x6
Natural cooper
Steel
Round
8.0
2.2
0.5
2.5
531400703
531400703
RIV.RAME 4X7 SCAT FAR
standard
4x7
Natural cooper
Steel
Round
8.0
2.2
2.5
3.5
531400903
531400903
RIV.RAME 4X9 SCAT FAR
standard
4x9
Natural cooper
Steel
Round
8.0
2.2
3.5
5.5
531401103
531401103
RIV.RAME 4X11 SCAT FAR
standard
4x11
Natural cooper
Steel
Round
8.0
2.2
5.5
7.5
531401203
531401203
RIV.RAME 4X12 SCAT FAR
standard
4x12
Natural cooper
Steel
Round
8.0
2.2
7.5
8.5
531401403
531401403
RIV.RAME 4X14 SCAT FAR
standard
4x14
Natural cooper
Steel
Round
8.0
2.2
8.5
10.5
531401603
531401603
RIV.RAME 4X16 SCAT FAR
standard
4x16
Natural cooper
Steel
Round
8.0
2.2
10.5
12.5
531402003
531402003
RIV.RAME 4X20 SCAT FAR
standard
4x20
Natural cooper
Steel
Round
8.0
2.2
12.5
16.0
531402503
531402503
RIV.RAME 4X25 SCAT FAR
standard
4x25
Natural cooper
Steel
Round
8.0
2.2
16.0
21.0
531481003
531481003
RIV.RAME 4,8X10 SCAT FAR
standard
4.8x10
Natural cooper
Steel
Round
9.0
2.9
2.0
6.0
531481203
531481203
RIV.RAME 4,8X12 SCAT FAR
standard
4.8x12
Natural cooper
Steel
Round
9.0
2.9
6.0
8.0
531481403
531481403
RIV.RAME 4,8X14 SCAT FAR
standard
4.8x14
Natural cooper
Steel
Round
9.0
2.9
8.0
10.0
531481603
531481603
RIV.RAME 4,8X16 SCAT FAR
standard
4.8x16
Natural cooper
Steel
Round
9.0
2.9
10.0
12.0
531481803
531481803
RIV.RAME 4,8X18 SCAT FAR
standard
4.8x18
Natural cooper
Steel
Round
9.0
2.9
12.0
14.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表