目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - ALUMINIUM RIVETS - ALUMINIUM NAIL
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/al_riv_al_nail.prj},{NB=507401203(1-0)},{CODE=507401203},{DESC=RIV.ALL/ALL 4X12 SCAT FAR},{TIP=standard},{BM=Aluminium},{NM=Aluminium},{RH=Round},{Z=50},{DD=4.0},{D=8.0},{L=12},{K=1.3},{C=2.6},{VERSION=1},{SSMIN=6.5},{SSMAX=8.5},{SS=0.0},{F=4.1},{P=3.35},{Q=3.65},{SM=0.2},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
507320603
507320603
RIV.ALL/ALL 3,2X6 SCAT FA...
standard
3.2x6
Aluminium
Aluminium
Round
6.5
2.1
0.5
3.0
507320803
507320803
RIV.ALL/ALL 3,2X8 SCAT FA...
standard
3.2x8
Aluminium
Aluminium
Round
6.5
2.1
3.0
5.0
507321003
507321003
RIV.ALL/ALL 3,2X10 SCAT F...
standard
3.2x10
Aluminium
Aluminium
Round
6.5
2.1
5.0
7.0
507321203
507321203
RIV.ALL/ALL 3,2X12 SCAT F...
standard
3.2x12
Aluminium
Aluminium
Round
6.5
2.1
7.0
9.0
507400803
507400803
RIV.ALL/ALL 4X8 SCAT FAR
standard
4x8
Aluminium
Aluminium
Round
8.0
2.6
1.0
4.5
507401003
507401003
RIV.ALL/ALL 4X10 SCAT FAR
standard
4x10
Aluminium
Aluminium
Round
8.0
2.6
4.5
6.5
507401203
507401203
RIV.ALL/ALL 4X12 SCAT FAR
standard
4x12
Aluminium
Aluminium
Round
8.0
2.6
6.5
8.5
507401403
507401403
RIV.ALL/ALL 4X14 SCAT FAR
standard
4x14
Aluminium
Aluminium
Round
8.0
2.6
8.5
10.5
507401603
507401603
RIV.ALL/ALL 4X16 SCAT FAR
standard
4x16
Aluminium
Aluminium
Round
8.0
2.6
10.5
12.5
507480803
507480803
RIV.ALL/ALL 4,8X8 SCAT FA...
standard
4.8x8
Aluminium
Aluminium
Round
10.0
3.0
2.0
4.0
507481003
507481003
RIV.ALL/ALL 4,8X10 SCAT F...
standard
4.8x10
Aluminium
Aluminium
Round
10.0
3.0
4.0
6.0
507481203
507481203
RIV.ALL/ALL 4,8X12 SCAT F...
standard
4.8x12
Aluminium
Aluminium
Round
10.0
3.0
6.0
8.0
507481403
507481403
RIV.ALL/ALL 4,8X14 SCAT F...
standard
4.8x14
Aluminium
Aluminium
Round
10.0
3.0
8.0
10.0
507481603
507481603
RIV.ALL/ALL 4,8X16 SCAT F...
standard
4.8x16
Aluminium
Aluminium
Round
10.0
3.0
10.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表