目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
PR-Z - STEEL THREADED INSERTS REDUCED HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/pr_z.prj},{NB=60605001(1-0)},{CODE=60605001},{DESC=INS.STEEL M5PR SF},{MAT=Steel},{DD=M5x0,8},{A=5.75},{B=7.7},{C=0},{D=7.1},{H=5.0},{L=12.0},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=0.6},{SPMIN=0.5},{SPMAX=2.0},{VERSION=1},{SP=0.0},{PDF=PR.pdf},{NDM=5},{PITCH=0.80},{SI=0.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
60604001
60604001
INS.STEEL M4PR
Steel
M4x0,7
6.9
6.3
10.5
0.0
0.5
1.5
60605001
60605001
INS.STEEL M5PR
Steel
M5x0,8
7.7
7.1
12.0
0.0
0.5
2.0
60606001
60606001
INS.STEEL M6PR
Steel
M6x1
10.2
9.5
14.0
0.0
0.7
2.5
60608001
60608001
INS.STEEL M8PR
Steel
M8x1,25
11.3
10.5
16.0
0.0
1.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表