目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTTC - STEEL BLIND THREADED INSERTS CYLINDRICAL HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/fttc.prj},{NB=60805101(1-0)},{CODE=60805101},{DESC=INS.STEEL M5FTTC SHORT SF},{MAT=Steel},{DD=M5x0,8},{A=5.80},{B=10},{C=13.0},{D=6.9},{H=6.0},{L=18.0},{L1=16.5},{M=0.0},{M2=0.0},{M3=0.0},{S=1.2},{SPMIN=0.5},{SPMAX=3.0},{VERSION=1},{SP=0.0},{PDF=FTTC.pdf},{NDM=5},{PITCH=0.80},{DFC=0.2},{SI=0.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
60803101
60803101
INS.STEEL M3FTTC SHORT SF...
Steel
M3x0,5
7
4.9
14.5
0.0
0.3
1.8
60803301
60803301
INS.STEEL M3FTTC LONG SF
Steel
M3x0,5
7
4.9
15.5
0.0
1.8
3.0
60804101
60804101
INS.STEEL M4FTTC SHORT SF
Steel
M4x0,7
9
5.9
16.5
0.0
0.3
2.5
60805101
60805101
INS.STEEL M5FTTC SHORT SF
Steel
M5x0,8
10
6.9
18.0
0.0
0.5
3.0
60805301
60805301
INS.STEEL M5FTTC LONG SF
Steel
M5x0,8
10
6.9
20.5
0.0
3.0
5.0
60806101
60806101
INS.STEEL M6FTTC SHORT SF...
Steel
M6x1
12
8.9
20.5
0.0
0.5
3.0
60808101
60808101
INS.STEEL M8FTTC SHORT SF
Steel
M8x1,25
15
10.9
25.5
0.0
0.8
3.5
60810101
60810101
INS.STEEL M10FTTC SHORT S...
Steel
M10x1,5
16
11.9
29.0
0.0
1.0
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表