目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTT-Z - KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/ftt_z.prj},{NB=60206101(1-0)},{CODE=60206101},{DESC=INS.STEEL M6FTT SHORT SF},{MAT=Steel},{DD=M6x1},{A=7.45},{B=12},{C=0},{D=8.9},{H=7.5},{L=14.5},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=1.5},{SPMIN=0.5},{SPMAX=3.0},{VERSION=1},{SP=0.0},{PDF=FTT.pdf},{NDM=6},{PITCH=1.00},{DFC=0.2},{SI=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
60204101
60204101
INS.STEEL M4FTT SHORT SF
Steel
M4x0,7
9
5.9
11.0
0.0
0.3
2.5
60204301
60204301
INS.STEEL M4FTT LONG SF
Steel
M4x0,7
9
5.9
13.0
0.0
2.5
4.0
60205101
60205101
INS.STEEL M5FTT SHORT SF
Steel
M5x0,8
10
6.9
13.0
0.0
0.5
3.0
60205301
60205301
INS.STEEL M5FTT LONG SF
Steel
M5x0,8
10
6.9
15.5
0.0
3.0
5.0
60206101
60206101
INS.STEEL M6FTT SHORT SF
Steel
M6x1
12
8.9
14.5
0.0
0.5
3.0
60206301
60206301
INS.STEEL M6FTT LONG SF
Steel
M6x1
12
8.9
17.5
0.0
3.0
5.5
60208101
60208101
INS.STEEL M8FTT SHORT SF
Steel
M8x1,25
15
10.9
17.5
0.0
0.8
3.5
60208301
60208301
INS.STEEL M8FTT LONG SF
Steel
M8x1,25
15
10.9
20.0
0.0
3.5
6.0
60210401
60210401
INS.STEEL M10FTT SHORT E....
Steel
M10x1,5
17
12.9
21.0
0.0
1.0
3.5
60210501
60210501
INS.STEEL M10FTT LONG E.1...
Steel
M10x1,5
17
12.9
24.0
0.0
3.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FTR-Z - KNURLED THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
FTS - COUNTERSUNK HEAD THREADED INSERTS
FAR
05.05.2021
FTTC - STEEL BLIND THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
FTR-Z-INX-A2 - STAINLESS STEEL A2 KNURLED THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
STANDARD RIVETS - ALUMINIUM RIVETS - ALUMINIUM NAIL
FAR
20.04.2021
FTT-Z-INX-A2 - STAINLESS STEEL A2 KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
FTTEC - BLIND THREADED INSERTS IN STEEL WITH CYLINDRICAL HEAD HEXAGONAL SHA...
FAR
05.05.2021
FTT-L - STEEL THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
FTT-Z-INX-A4 - STAINLESS STEEL A4 KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
MULTISTAGE RIVETS - STEEL MULTISTAGE MULTIFAR RIVETS
FAR
20.04.2021
RFK - Blind-rivet nut, knurled shank, type RFK
KVT Fastening
22.12.2023
FTT-L-ALL - ALUMINIUM THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
FTS-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS COUNTERSUNK HEAD
FAR
05.05.2021
FTR-L - STEEL THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表