目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTT-L-ALL - ALUMINIUM THREADED INSERTS CYLINDRICAL HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/ftt_l_all.prj},{NB=60105301(1-0)},{CODE=60105301},{DESC=INS.ALL M5FTT LONG SF},{MAT=Aluminum},{DD=M5x0,8},{A=5.70},{B=10},{C=0},{D=6.9},{H=8.5},{L=15.5},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=1.2},{SPMIN=3.0},{SPMAX=5.0},{VERSION=1},{SP=0.0},{PDF=FTT.pdf},{NDM=5},{PITCH=0.80},{DFC=0.2},{SI=0.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
60103101
60103101
INS.ALL M3FTT SHORT
Aluminum
M3x0,5
7
4.9
9.0
0.0
0.3
1.8
60104101
60104101
INS.ALL M4FTT SHORT
Aluminum
M4x0,7
9
5.9
11.0
0.0
0.3
2.5
60104301
60104301
INS.ALL M4FTT LONG
Aluminum
M4x0,7
9
5.9
13.0
0.0
2.5
4.0
60105101
60105101
INS.ALL M5FTT SHORT
Aluminum
M5x0,8
10
6.9
13.0
0.0
0.5
3.0
60105301
60105301
INS.ALL M5FTT LONG
Aluminum
M5x0,8
10
6.9
15.5
0.0
3.0
5.0
60106101
60106101
INS.ALL M6FTT SHORT
Aluminum
M6x1
12
8.9
14.5
0.0
0.5
2.3
60106201
60106201
INS.ALL M6FTT MEDIUM
Aluminum
M6x1
12
8.9
16.0
0.0
2.3
4.0
60106301
60106301
INS.ALL M6FTT LONG
Aluminum
M6x1
12
8.9
17.5
0.0
4.0
6.0
60108101
60108101
INS.ALL M8FTT SHORT
Aluminum
M8x1,25
15
10.9
17.5
0.0
0.8
3.5
60108301
60108301
INS.ALL M8FTT LONG
Aluminum
M8x1,25
15
10.9
20.0
0.0
3.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表