目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTS-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS COUNTERSUNK HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/fts_inx_a2.prj},{NB=61406101(1-0)},{CODE=61406101},{DESC=INS.INOX A2 M6FTS SHORT SF},{MAT=A2 stainless steel},{DD=M6x1},{A=7.70},{B=12},{C=0},{D=8.9},{H=7.0},{L=15.0},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=1.55},{SPMIN=1.5},{SPMAX=3.8},{VERSION=1},{SP=0.0},{PDF=FTS.pdf},{NDM=6},{PITCH=1.00},{SI=0.40},{CL=0.23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
61404101
61404101
INS.STAINLESS STEEL A2 M4...
stainless steel A2
M4x0,7
9
5.9
11.0
0.0
1.5
3.5
61405101
61405101
INS.STAINLESS STEEL A2 M5...
stainless steel A2
M5x0,8
10
6.9
13.0
0.0
1.5
3.8
61405301
61405301
INS.STAINLESS STEEL A2 M5...
stainless steel A2
M5x0,8
10
6.9
15.0
0.0
3.8
6.0
61406101
61406101
INS.STAINLESS STEEL A2 M6...
stainless steel A2
M6x1
12
8.9
15.0
0.0
1.5
3.8
61406301
61406301
INS.STAINLESS STEEL A2 M6...
stainless steel A2
M6x1
12
8.9
17.0
0.0
3.8
6.0
61408101
61408101
INS.STAINLESS STEEL A2 M8...
stainless steel A2
M8x1,25
14
10.9
16.5
0.0
1.5
3.8
61408301
61408301
INS.STAINLESS STEEL A2 M8...
stainless steel A2
M8x1,25
14
10.9
19.0
0.0
3.8
6.0
61410101
61410101
INS.STAINLESS STEEL A2 M1...
stainless steel A2
M10x1,5
16
12.9
18.0
0.0
1.5
3.5
61410301
61410301
INS.STAINLESS STEEL A2 M1...
stainless steel A2
M10x1,5
16
12.9
20.5
0.0
3.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表