Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 124 - Round head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
8 Rivets, Rivet nuts & Self-Clinching
Powered by
CAD模型選擇
{fabory/8_rivets_rivet_nuts_and_self_clinching/din_124.prj},{NB=Halbrundniete DIN 124 A 10x30 17 50370.100.030(High)},{CNSORDERNO=50370.100.030},{D=10},{L=30},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=27.674},{DK=16.000},{DS=9.400},{K=6.500},{R=0.500},{D7=10.500},{D8=16.000},{K1=6.500},{R1=8.000},{R2=32.000},{W=1.000},{T1=4.200},{ALFA=75.000},{SMAX=17.000},{NENNID=10X30MM},{BRAND=Fabory},{STANDARD=DIN 660/124},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Copper},{GRADE=EN 10263-5},{SURFACETREATME=},{HEADSHAPE=Round head},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO1051,BS4620},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492246028},{INTRASTATCODE=74152900},{ECLASS=23-12-04-01},{UNSPSC=31162201},{EB=A},{KL=17},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DK
Head diameter h16
[mm]
DS
Shank diameter min.
[mm]
K
Head height +IT16
[mm]
R
Transition radius under head ~
[mm]
D7
Diameter H12
[mm]
D8
Diameter
[mm]
K1
Length
[mm]
R1
Radius ~
[mm]
R2
Radius ~
[mm]
W
Distance ~
[mm]
T1
Distance
[mm]
ALFA
Angle
[°]
Round head rivet DIN 124 ...
39400.100.016
10X16MM
10
16
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.01630
ISO1051,BS4620
Y
8717077082939
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.012
10X12MM
10
12
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.01370
ISO1051,BS4620
Y
8717077082922
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.020
10X20MM
10
20
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.01890
ISO1051,BS4620
Y
8715492821720
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.025
10X25MM
10
25
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.02115
ISO1051,BS4620
Y
8715492821737
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.030
10X30MM
10
30
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.02440
ISO1051,BS4620
Y
8715492821744
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
50370.100.030
10X30MM
10
30
Fabory
DIN 660/124
Copper
EN 10263-5
Round head
0.02767
ISO1051,BS4620
Y
8715492246028
74152900
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.035
10X35MM
10
35
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.02915
ISO1051,BS4620
Y
8715492821751
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.040
10X40MM
10
40
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.03190
ISO1051,BS4620
Y
8715492821768
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
50370.100.040
10X40MM
10
40
Fabory
DIN 660/124
Copper
EN 10263-5
Round head
0.03618
ISO1051,BS4620
Y
8715492246035
74152900
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.045
10X45MM
10
45
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.03510
ISO1051,BS4620
Y
8717077082946
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.050
10X50MM
10
50
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.03830
ISO1051,BS4620
Y
8715492821775
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
39400.100.060
10X60MM
10
60
Fabory
DIN 660/124
Steel
EN 10263-2
Plain
Round head
0.04470
ISO1051,BS4620
Y
8717077082953
73182300
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Round head rivet DIN 124 ...
50370.100.050
10X50MM
10
50
Fabory
DIN 660/124
Copper
EN 10263-5
Round head
0.04344
ISO1051,BS4620
Y
8715492246042
74152900
23-12-04-01
31162201
EC002353
100
16.000
9.400
6.500
0.500
10.500
16.000
6.500
8.000
32.000
1.000
4.200
75.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 660 - Half-round-rivet, nominal diameters 1 to 8 mm, form A/B
Fabory
13.02.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
NXM-ME5 - Head rectangular flange
NEXOIL
25.04.2017
DIN 137 A - Wave spring washers
Fabory
13.02.2023
DIN 661 - Countersunk-head rivets nominal diameter 1 to 8 mm, form A/B
Fabory
13.02.2023
DIN 302 - Countersunk head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
13.02.2023
DIN 6306 - Tommy screw, movable bar, with thrust pad (type E)
Elesa+Ganter
21.06.2024
BN 925 - Blind rivets Standard, countersunk head (POP® TAPK BS; ~DIN 7337 B...
Bossard Catalog
31.10.2023
BN 1366 - Round head rivets (DIN 124), steel, plain
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 186 B - T-head bolts with square neck, form B
Fabory
13.02.2023
BN 30807 - Oval countersunk head rivets (DIN 662; ~DIN 662), steel, plain
Bossard Catalog
26.01.2023
BN 53848 - Blind rivets Soft Set dome head (POP® PAD…ABS), aluminum EN AW 1...
Bossard Catalog
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表