Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈1480 - Spannschlossmuttern geschmiedet
Fabory
11 Hook & eye products
Powered by
CAD模型選擇
{fabory/11_hook_and_eye_products/din_1480_a.prj},{NB=Spannschlossmutter DIN 1480 v2 SP-M20 16177.200.001(High)},{CNSORDERNO=16177.200.001},{D=20},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=1583.300},{CD=17.294},{P=2.50},{E=52},{D2=34},{F=24},{H=17},{L1=200},{L2MIN=352},{L2MAX=506},{M1=34},{M2=17},{NSB=130},{AHD=30.0},{AOD=60.0},{HO=MIN},{FLW=MIN},{FLL=MIN},{FLT=MIN},{FLD=MIN},{NENNID=},{BRAND=Fabory},{STANDARD=DIN ≈1480},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=Min.330N/mm²},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492585479},{INTRASTATCODE=73181699},{ECLASS=23-13-01-01 },{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Farbe
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
CD
Core diameter
[mm]
P
Pitch
[mm]
E
Width
[mm]
D2
Bolt thread diameter
[mm]
F
Width
[mm]
H
Cross section min.
[mm]
L1
Laenge
[mm]
L2MIN
Laenge
[mm]
L2MAX
Laenge
[mm]
M1
Length min.
[mm]
M2
Bolt length max.
[mm]
NSB
Adjustability
[mm]
AHD
Eye hole diameter
[mm]
AOD
Eye outside diameter
[mm]
HO
Hook opening
[mm]
FLW
Flat leaf width
[mm]
FLL
Flat leaf length
[mm]
FLT
Flat leaf thickness
[mm]
FLD
Flat leaf hole diameter
[mm]
CT
Combination Type
ⁿ/ₐ
Spannschlossmutter DIN 14...
16167.060.001
6
Fabory
DIN ≈1480
Stainless steel
0.07850
N
8715493187559
23-13-01-01
31162405
EC010592
4.917
1.00
19
12
9
6
110
12
6
80
10.0
20.0
8.0
Hook/eye
Spannschlossmutter DIN 14...
16167.100.001
10
Fabory
DIN ≈1480
Stainless steel
0.19700
N
8715493187573
23-13-01-01
31162405
EC010592
8.376
1.50
30
18
14
9
125
18
9
85
16.0
32.0
13.0
Hook/eye
Spannschlossmutter DIN 14...
16170.060.001
6
Fabory
DIN ≈1480
Metric thread
Steel
0.10000
Y
8715492585271
7326909890
23-13-01-01
31162405
EC010592
4.917
1.00
19
12
9
6
110
150
234
12
6
80
10.0
20.0
8.0
Hook/eye
Spannschlossmutter DIN 14...
16170.080.001
8
Fabory
DIN ≈1480
Metric thread
Steel
0.16250
Y
8715492585288
7326909890
23-13-01-01
31162405
EC010592
6.647
1.25
23
15
11
8
110
161
245
15
8
75
14.0
28.0
10.0
Hook/eye
Spannschlossmutter DIN 14...
16170.100.001
10
Fabory
DIN ≈1480
Metric thread
Steel
0.28027
Y
8715492585295
7326909890
23-13-01-01
31162405
EC010592
8.376
1.50
30
18
14
9
125
188
285
18
9
85
16.0
32.0
13.0
Hook/eye
Spannschlossmutter DIN 14...
16170.120.001
12
Fabory
DIN ≈1480
Metric thread
Steel
0.44000
Y
8715492585301
7326909890
23-13-01-01
31162405
EC010592
10.106
1.75
34
21
16
11
125
208
305
21
11
80
18.0
36.0
17.0
Hook/eye
Spannschlossmutter DIN 14...
16170.140.001
14
Fabory
DIN ≈1480
Metric thread
Steel
0.62000
Y
8717077035430
23-13-01-01
31162405
EC010592
11.835
2.00
38
24
18
12
140
263
353
24
12
90
17.6
35.2
18.5
Hook/eye
Spannschlossmutter DIN 14...
16170.160.001
16
Fabory
DIN ≈1480
Metric thread
Steel
0.98236
Y
8715492585318
73181699
23-13-01-01
31162405
EC010592
13.835
2.00
42
27
20
14
170
299
433
27
14
110
26.0
52.0
16.5
Hook/eye
Spannschlossmutter DIN 14...
16170.200.001
20
Fabory
DIN ≈1480
Metric thread
Steel
1.70000
Y
8715492585325
73181699
23-13-01-01
31162405
EC010592
17.294
2.50
52
34
24
17
200
341
495
34
17
130
30.0
60.0
17.0
Hook/eye
Spannschlossmutter DIN 14...
16170.240.001
24
Fabory
DIN ≈1480
Metric thread
Steel
3.54000
Y
8715492585332
73181699
23-13-01-01
31162405
EC010592
20.752
3.00
60
39
28
20
255
394
594
39
20
170
34.0
68.0
23.0
Hook/eye
Spannschlossmutter DIN 14...
16170.300.001
30
Fabory
DIN ≈1480
Metric thread
Steel
5.60000
Y
8715492585349
73181699
23-13-01-01
31162405
EC010592
26.211
3.50
74
45
34
23
255
441
635
45
23
160
38.0
76.0
29.0
Hook/eye
Spannschlossmutter DIN 14...
16171.050.001
5
Fabory
DIN ≈1480
Steel
0.02900
Y
8715493187580
7326909890
23-13-01-01
31162405
EC010592
4.134
0.80
17
10
8
5
78
10
5
70
8.0
16.0
7.0
Hook/eye
Spannschlossmutter DIN 14...
16171.060.001
6
Fabory
DIN ≈1480
Steel
0.07200
Y
8715493187597
23-13-01-01
31162405
EC010592
4.917
1.00
19
12
9
6
110
150
234
12
6
80
10.0
20.0
8.0
Hook/eye
Spannschlossmutter DIN 14...
16171.080.001
8
Fabory
DIN ≈1480
Steel
0.10300
Y
8715493187603
7326909890
23-13-01-01
31162405
EC010592
6.647
1.25
23
15
11
8
110
161
245
15
8
75
14.0
28.0
10.0
Hook/eye
Spannschlossmutter DIN 14...
16171.100.001
10
Fabory
DIN ≈1480
Steel
0.17500
Y
8715493187610
23-13-01-01
31162405
EC010592
8.376
1.50
30
18
14
9
125
188
285
18
9
85
16.0
32.0
13.0
Hook/eye
Spannschlossmutter DIN 14...
16172.120.001
12
Fabory
DIN ≈1480
Metric thread
Steel
0.52116
Y
8715492585356
7318169290
23-13-01-01
31162405
EC010592
10.106
1.75
34
21
16
11
125
325
430
21
11
80
30
80
4
13
2 flat leaf eyes
Spannschlossmutter DIN 14...
16172.160.001
16
Fabory
DIN ≈1480
Metric thread
Steel
1.24000
Y
8715492585363
73181699
23-13-01-01
31162405
EC010592
13.835
2.00
42
27
20
14
170
472
615
27
14
110
40
130
5
13
2 flat leaf eyes
Spannschlossmutter DIN 14...
16172.200.001
20
Fabory
DIN ≈1480
Metric thread
Steel
1.73000
Y
8715492585370
73181699
23-13-01-01
31162405
EC010592
17.294
2.50
52
34
24
17
200
463
630
34
17
130
50
130
5
17
2 flat leaf eyes
Spannschlossmutter DIN 14...
16172.240.001
24
Fabory
DIN ≈1480
Metric thread
Steel
3.41000
Y
8717077035447
73181699
23-13-01-01
31162405
EC010592
20.752
3.00
60
39
28
20
255
510
695
39
20
170
80
120
11
26
2 flat leaf eyes
Spannschlossmutter DIN 14...
16177.050.001
5
Fabory
DIN ≈1480
Metric thread
Steel
0.09000
Y
8715492585387
7326909890
23-13-01-01
31162405
EC010592
4.134
0.80
17
10
8
5
78
119
179
10
5
70
8.0
16.0
Eye/eye
Spannschlossmutter DIN 14...
16177.060.001
6
Fabory
DIN ≈1480
Metric thread
Steel
0.10000
Y
8715492585394
7326909890
23-13-01-01
31162405
EC010592
4.917
1.00
19
12
9
6
110
150
234
12
6
80
10.0
20.0
Eye/eye
Spannschlossmutter DIN 14...
16177.080.001
8
Fabory
DIN ≈1480
Metric thread
Steel
0.15160
Y
8715492585400
7326909890
23-13-01-01
31162405
EC010592
6.647
1.25
23
15
11
8
110
156
240
15
8
75
14.0
28.0
Eye/eye
Spannschlossmutter DIN 14...
16177.100.001
10
Fabory
DIN ≈1480
Metric thread
Steel
0.24933
Y
8715492585417
7326909890
23-13-01-01
31162405
EC010592
8.376
1.50
30
18
14
9
125
186
282
18
9
85
16.0
32.0
Eye/eye
Spannschlossmutter DIN 14...
16177.120.001
12
Fabory
DIN ≈1480
Metric thread
Steel
0.40086
Y
8715492585431
7326909890
23-13-01-01
31162405
EC010592
10.106
1.75
34
21
16
11
125
196
293
21
11
80
18.0
36.0
Eye/eye
Spannschlossmutter DIN 14...
16177.140.001
14
Fabory
DIN ≈1480
Metric thread
Steel
0.67000
Y
8715492585448
73181699
23-13-01-01
31162405
EC010592
11.835
2.00
38
24
18
12
140
234
344
24
12
90
17.6
35.2
Eye/eye
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64932 - Hook and eye turnbuckle - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN1480-SP-SCHLOSS-OESEN-STVZ - Turnbuckles DIN 1480, Zinc-Plated, with 2 E...
MÄDLER
26.04.2024
Reference 62944 - Eye bolt for turnbuckle - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 580 - Ring bolts
Fabory
13.02.2023
DIN 1480 - Forged turnbuckles (open form)
Fabory
13.02.2023
DIN 1480 R - Steel zinc-plated
Böllhoff
26.10.2021
DIN 741/555 (1987) - Wire rope clip
Fabory
13.02.2023
BN 293 - Turnbuckles with two eye bolts (DIN 1480), steel, zinc plated blue
Bossard Catalog
31.10.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 1480 H - Steel
Böllhoff
26.10.2021
DIN 1480 H - Steel zinc-plated
Böllhoff
26.10.2021
V.ACCATAP - Marine hardware, closing fittings EYE / EYE TURNBUCKLES Inox A4...
FG INOX
16.02.2017
T - Electric Motor Three phase series
Motovario
19.06.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表