目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EMAS-..LR/SR - Adjustable manometer fittings, pre-assembled on standpipe side, sealing with metal seal-edge ring
EXMAR
Tube fittings
Female adaptor/Manometer fittings
Adjustable manometer unions
Powered by
CAD模型選擇
{exmar/tube_fitting/female_stud-manometer_fitting/adjustable_manometer_couplings/emas_lr_sr.prj},{NB=EMAS-12LR 1.2 708.0235.400.20},{TYPE=EMAS-12LR 1.2},{MATNR=708.0235.400.20},{SERIE=L},{PN=400},{D1=12},{G=1/2},{M1=18x1.5},{H=5.0},{L1=47.5},{L2=22.5},{L3=15.0},{SW1=22},{SW2=27},{E=7.5},{KG=117},{X1=1.0},{M=18},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
[mm]
M1
Thread
ⁿ/ₐ
H
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
EMAS-06LR 1.4 708.0235.11...
EMAS-06LR 1.4
708.0235.110.20
L
500
6
1/4
12x1.5
4.5
38.5
18.5
8.5
14
19
3.5
46
EMAS-06LR 1.2 708.0235.12...
EMAS-06LR 1.2
708.0235.125.20
L
500
6
1/2
12x1.5
5.0
38.5
18.5
15.0
14
27
3.5
112
EMAS-08LR 1.4 708.0235.17...
EMAS-08LR 1.4
708.0235.170.20
L
500
8
1/4
14x1.5
4.5
38.5
19.5
8.5
17
19
5.0
53
EMAS-08LR 1.2 708.0235.18...
EMAS-08LR 1.2
708.0235.185.20
L
500
8
1/2
14x1.5
5.0
50.0
20.5
15.0
17
27
4.5
120
EMAS-10LR 1.4 708.0235.27...
EMAS-10LR 1.4
708.0235.270.20
L
500
10
1/4
16x1.5
4.5
41.0
20.5
8.5
19
19
5.0
62
EMAS-10LR 1.2 708.0235.28...
EMAS-10LR 1.2
708.0235.285.20
L
500
10
1/2
16x1.5
5.0
50.0
21.5
15.0
19
27
6.5
122
EMAS-12LR 1.4 708.0235.38...
EMAS-12LR 1.4
708.0235.380.20
L
400
12
1/4
18x1.5
4.5
40.5
20.5
8.5
22
19
5.0
70
EMAS-12LR 1.2 708.0235.40...
EMAS-12LR 1.2
708.0235.400.20
L
400
12
1/2
18x1.5
5.0
47.5
22.5
15.0
22
27
7.5
117
EMAS-06SR 1.4 708.0235.11...
EMAS-06SR 1.4
708.0235.110.30
S
800
6
1/4
14x1.5
4.5
38.0
18.5
8.5
17
19
3.5
57
EMAS-06SR 1.2 708.0235.12...
EMAS-06SR 1.2
708.0235.125.30
S
800
6
1/2
14x1.5
5.0
48.5
18.5
15.0
17
27
3.5
105
EMAS-08SR 1.4 708.0235.17...
EMAS-08SR 1.4
708.0235.170.30
S
800
8
1/4
16x1.5
4.5
38.0
19.5
8.5
19
19
5.0
60
EMAS-08SR 1.2 708.0235.18...
EMAS-08SR 1.2
708.0235.185.30
S
800
8
1/2
16x1.5
5.0
50.5
20.5
15.0
19
27
4.5
107
EMAS-10SR 1.4 708.0235.27...
EMAS-10SR 1.4
708.0235.270.30
S
800
10
1/4
18x1.5
4.5
40.0
20.5
8.5
22
19
5.0
80
EMAS-10SR 1.2 708.0235.28...
EMAS-10SR 1.2
708.0235.285.30
S
800
10
1/2
18x1.5
5.0
50.0
21.5
15.0
22
27
6.5
125
EMAS-12SR 1.4 708.0235.38...
EMAS-12SR 1.4
708.0235.380.30
S
630
12
1/4
20x1.5
4.5
40.0
20.5
8.5
24
19
5.0
90
EMAS-12SR 1.2 708.0235.40...
EMAS-12SR 1.2
708.0235.400.30
S
630
12
1/2
20x1.5
5.0
47.0
22.5
15.0
24
27
7.5
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表