目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GAV-..LR - Straight female adaptor fittings
EXMAR
NC Tube Fittings
Female adaptor/Manometer fittings
Straight femal adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_female_stud-manometer_fitting/nc_straight_connectors_female/nc_gav_lr.prj},{NB=NC-GAV-10LR 1.2 718.1201.285.20},{TYPE=NC-GAV-10LR 1.2},{MATNR=718.1201.285.20},{SERIE=L},{PN=250},{D1=10},{G=1/2},{M1=16x1.5},{L1=47.0},{L2=30.0},{L3=20.0},{SW1=19},{SW2=27},{E=8.0},{KG=102},{X1=1.0},{X2=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GAV-06LR 1.8 718.1201....
NC-GAV-06LR 1.8
718.1201.100.20
L
400
6
1/8
12x1.5
35.0
19.0
11.0
14
14
4.0
27
NC-GAV-06LR 1.4 718.1201....
NC-GAV-06LR 1.4
718.1201.110.20
L
400
6
1/4
12x1.5
40.0
24.0
16.0
14
19
4.0
48
NC-GAV-08LR 1.4 718.1201....
NC-GAV-08LR 1.4
718.1201.170.20
L
400
8
1/4
14x1.5
40.0
24.0
16.0
17
19
6.0
50
NC-GAV-08LR 3.8 718.1201....
NC-GAV-08LR 3.8
718.1201.180.20
L
400
8
3/8
14x1.5
41.0
25.0
16.0
17
24
6.0
78
NC-GAV-08LR 1.2 718.1201....
NC-GAV-08LR 1.2
718.1201.185.20
L
400
8
1/2
14x1.5
45.0
29.0
20.0
17
27
6.0
84
NC-GAV-10LR 1.4 718.1201....
NC-GAV-10LR 1.4
718.1201.270.20
L
250
10
1/4
16x1.5
42.0
25.0
16.0
19
19
8.0
60
NC-GAV-10LR 3.8 718.1201....
NC-GAV-10LR 3.8
718.1201.280.20
L
250
10
3/8
16x1.5
43.0
26.0
16.0
19
24
8.0
68
NC-GAV-10LR 1.2 718.1201....
NC-GAV-10LR 1.2
718.1201.285.20
L
250
10
1/2
16x1.5
47.0
30.0
20.0
19
27
8.0
102
NC-GAV-12LR 1.4 718.1201....
NC-GAV-12LR 1.4
718.1201.380.20
L
250
12
1/4
18x1.5
41.5
25.0
16.0
22
19
10.0
68
NC-GAV-12LR 3.8 718.1201....
NC-GAV-12LR 3.8
718.1201.390.20
L
250
12
3/8
18x1.5
42.5
26.0
16.0
22
24
10.0
88
NC-GAV-12LR 1.2 718.1201....
NC-GAV-12LR 1.2
718.1201.400.20
L
250
12
1/2
18x1.5
46.5
30.0
20.0
22
27
10.0
106
NC-GAV-15LR 3.8 718.1201....
NC-GAV-15LR 3.8
718.1201.532.20
L
250
15
3/8
22x1.5
44.0
27.0
16.0
27
24
12.0
114
NC-GAV-15LR 1.2 718.1201....
NC-GAV-15LR 1.2
718.1201.534.20
L
250
15
1/2
22x1.5
48.0
31.0
20.0
27
27
12.0
113
NC-GAV-18LR 3.8 718.1201....
NC-GAV-18LR 3.8
718.1201.644.20
L
160
18
3/8
26x1.5
43.5
26.5
16.0
32
27
14.0
168
NC-GAV-18LR 1.2 718.1201....
NC-GAV-18LR 1.2
718.1201.646.20
L
160
18
1/2
26x1.5
47.5
30.5
20.0
32
27
15.0
151
NC-GAV-22LR 3.4 718.1201....
NC-GAV-22LR 3.4
718.1201.768.20
L
160
22
3/4
30x2.0
55.0
35.5
22.0
36
36
19.0
270
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表