目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XTEV-..L-NPT/S-NPT - Male adaptor T connectors NPT
EXMAR
Connectors
Male adapter connectors
Male adaptor T connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/equal_tees_male/xtev_l_npt_s_npt.prj},{NB=XTEV-15LNPT 1.2 706.3704.534.20},{TYPE=XTEV-15LNPT 1.2},{MATNR=706.3704.534.20},{SERIE=L},{PN=400},{D1=15},{NPT=1/2},{M1=22x1.5},{L=56.0},{L2=21.0},{L3=34.0},{L4=20.0},{SW2=19},{E=12.0},{KG=121}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
ⁿ/ₐ
M1
Therad
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW2
Width across flats
[mm]
E
Innendurchmesser Rohranschluss
[mm]
KG
Weight
[g/Pcs]
XTEV-06LNPT 1.8 706.3704....
XTEV-06LNPT 1.8
706.3704.100.20
L
500
6
1/8
12x1.5
38.0
12.0
20.0
13.5
12
4.0
32
XTEV-10LNPT 1.4 706.3704....
XTEV-10LNPT 1.4
706.3704.270.20
L
500
10
1/4
16x1.5
44.0
15.0
27.0
17.0
14
7.0
52
XTEV-12LNPT 3.8 706.3704....
XTEV-12LNPT 3.8
706.3704.390.20
L
400
12
3/8
18x1.5
48.0
17.0
28.0
18.0
17
9.0
69
XTEV-15LNPT 1.2 706.3704....
XTEV-15LNPT 1.2
706.3704.534.20
L
400
15
1/2
22x1.5
56.0
21.0
34.0
20.0
19
12.0
121
XTEV-18LNPT 1.2 706.3704....
XTEV-18LNPT 1.2
706.3704.646.20
L
400
18
1/2
26x1.5
62.0
23.5
36.0
22.0
24
14.0
151
XTEV-22LNPT 3.4 706.3704....
XTEV-22LNPT 3.4
706.3704.768.20
L
250
22
3/4
30x2.0
70.0
27.5
42.0
28.0
27
18.0
235
XTEV-06SNPT 1.4 706.3704....
XTEV-06SNPT 1.4
706.3704.110.30
S
800
6
1/4
14x1.5
46.0
16.0
26.0
16.0
12
4.0
55
XTEV-12SNPT 3.8 706.3704....
XTEV-12SNPT 3.8
706.3704.390.30
S
630
12
3/8
20x1.5
58.0
21.5
28.0
18.0
17
8.0
115
XTEV-16SNPT 1.2 706.3704....
XTEV-16SNPT 1.2
706.3704.566.30
S
630
16
1/2
24x1.5
66.0
24.5
36.0
22.0
24
12.0
187
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表