目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGAV-..LR - Straight female adaptor connectors
EXMAR
Connectors
Female adaptor/Manometer connectors
Straight femal adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/female_stud-manometer_bodies/straight_connectors_female/xgav_lr.prj},{NB=XGAV-12LR 1.4 706.1201.380.20},{TYPE=XGAV-12LR 1.4},{MATNR=706.1201.380.20},{SERIE=L},{PN=400},{D1=12},{G=1/4},{M1=18x1.5},{L=32.0},{L2=25.0},{L3=16.0},{SW2=19},{E=10.0},{KG=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGAV-06LR 1.8 706.1201.10...
XGAV-06LR 1.8
706.1201.100.20
L
500
6
1/8
12x1.5
26.0
19.0
11.0
14
4.0
18
XGAV-06LR 1.4 706.1201.11...
XGAV-06LR 1.4
706.1201.110.20
L
500
6
1/4
12x1.5
31.0
24.0
16.0
19
4.0
38
XGAV-08LR 1.4 706.1201.17...
XGAV-08LR 1.4
706.1201.170.20
L
500
8
1/4
14x1.5
31.0
24.0
16.0
19
6.0
36
XGAV-08LR 3.8 706.1201.18...
XGAV-08LR 3.8
706.1201.180.20
L
500
8
3/8
14x1.5
32.0
25.0
16.0
24
6.0
62
XGAV-08LR 1.2 706.1201.18...
XGAV-08LR 1.2
706.1201.185.20
L
500
8
1/2
14x1.5
36.0
29.0
20.0
27
6.0
54
XGAV-10LR 1.4 706.1201.27...
XGAV-10LR 1.4
706.1201.270.20
L
500
10
1/4
16x1.5
32.0
25.0
16.0
19
8.0
40
XGAV-10LR 3.8 706.1201.28...
XGAV-10LR 3.8
706.1201.280.20
L
500
10
3/8
16x1.5
33.0
26.0
16.0
24
8.0
48
XGAV-10LR 1.2 706.1201.28...
XGAV-10LR 1.2
706.1201.285.20
L
500
10
1/2
16x1.5
37.0
30.0
20.0
27
8.0
80
XGAV-12LR 1.4 706.1201.38...
XGAV-12LR 1.4
706.1201.380.20
L
400
12
1/4
18x1.5
32.0
25.0
16.0
19
10.0
40
XGAV-12LR 3.8 706.1201.39...
XGAV-12LR 3.8
706.1201.390.20
L
400
12
3/8
18x1.5
33.0
26.0
16.0
24
10.0
62
XGAV-12LR 1.2 706.1201.40...
XGAV-12LR 1.2
706.1201.400.20
L
400
12
1/2
18x1.5
37.0
30.0
20.0
27
10.0
78
XGAV-15LR 3.8 706.1201.53...
XGAV-15LR 3.8
706.1201.532.20
L
400
15
3/8
22x1.5
34.0
27.0
16.0
24
12.0
68
XGAV-15LR 1.2 706.1201.53...
XGAV-15LR 1.2
706.1201.534.20
L
400
15
1/2
22x1.5
38.0
31.0
20.0
27
12.0
86
XGAV-18LR 3.8 706.1201.64...
XGAV-18LR 3.8
706.1201.644.20
L
400
18
3/8
26x1.5
34.0
26.5
16.0
27
14.0
100
XGAV-18LR 1.2 706.1201.64...
XGAV-18LR 1.2
706.1201.646.20
L
400
18
1/2
26x1.5
38.0
30.5
20.0
27
15.0
88
XGAV-22LR 3.4 706.1201.76...
XGAV-22LR 3.4
706.1201.768.20
L
250
22
3/4
30x2.0
43.0
35.5
22.0
36
19.0
178
XGAV-28LR 1.1 706.1201.85...
XGAV-28LR 1.1
706.1201.850.20
L
250
28
1
36x2.0
45.5
38.0
24.0
41
24.0
214
XGAV-35LR 5.4 706.1201.94...
XGAV-35LR 5.4
706.1201.944.20
L
250
35
1 1/4
45x2.0
51.5
41.0
28.0
55
30.0
472
XGAV-42LR 3.2 706.1201.99...
XGAV-42LR 3.2
706.1201.992.20
L
250
42
1 1/2
52x2.0
53.5
42.5
30.0
60
36.0
540
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表