目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XEWV-..L/S M - Adjustable standpipe elbow connectors, pre-assembled on standpipe side
EXMAR
Connectors
Adjustable connectors
Powered by
CAD模型選擇
{exmar/bodies/adjustable_bodies/xewv_l_s.prj},{NB=XEWV-42L M 707.2623.420.20},{TYPE=XEWV-42L M},{MATNR=707.2623.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L=51.0},{L2=40.0},{L3=56.0},{SW1=60},{SW2=50},{E1=36.0},{E2=34.0},{KG=813}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
XEWV-06L M 707.2623.060.2...
XEWV-06L M
707.2623.060.20
L
500
6
12x1.5
19.0
12.0
26.0
14
12
4.0
3.2
28
XEWV-08L M 707.2623.080.2...
XEWV-08L M
707.2623.080.20
L
500
8
14x1.5
21.0
14.0
27.5
17
12
6.0
5.0
37
XEWV-10L M 707.2623.100.2...
XEWV-10L M
707.2623.100.20
L
500
10
16x1.5
22.0
15.0
29.0
19
14
8.0
6.5
50
XEWV-12L M 707.2623.120.2...
XEWV-12L M
707.2623.120.20
L
400
12
18x1.5
24.0
17.0
29.5
22
17
10.0
8.0
67
XEWV-15L M 707.2623.150.2...
XEWV-15L M
707.2623.150.20
L
400
15
22x1.5
28.0
21.0
32.5
27
19
12.0
10.0
115
XEWV-18L M 707.2623.180.2...
XEWV-18L M
707.2623.180.20
L
400
18
26x1.5
31.0
23.5
35.5
32
24
15.0
13.0
173
XEWV-22L M 707.2623.220.2...
XEWV-22L M
707.2623.220.20
L
250
22
30x2.0
35.0
27.5
38.5
36
27
18.0
16.0
229
XEWV-28L M 707.2623.280.2...
XEWV-28L M
707.2623.280.20
L
250
28
36x2.0
38.0
30.5
41.5
41
36
24.0
22.0
349
XEWV-35L M 707.2623.350.2...
XEWV-35L M
707.2623.350.20
L
250
35
45x2.0
45.0
34.5
51.0
50
41
30.0
28.0
535
XEWV-42L M 707.2623.420.2...
XEWV-42L M
707.2623.420.20
L
250
42
52x2.0
51.0
40.0
56.0
60
50
36.0
34.0
813
XEWV-06S M 707.2623.060.3...
XEWV-06S M
707.2623.060.30
S
800
6
14x1.5
23.0
16.0
27.0
17
12
4.0
3.2
42
XEWV-08S M 707.2623.080.3...
XEWV-08S M
707.2623.080.30
S
800
8
16x1.5
24.0
17.0
27.5
19
14
5.0
4.3
57
XEWV-10S M 707.2623.100.3...
XEWV-10S M
707.2623.100.30
S
800
10
18x1.5
25.0
17.5
30.0
22
17
7.0
6.0
82
XEWV-12S M 707.2623.120.3...
XEWV-12S M
707.2623.120.30
S
630
12
20x1.5
29.0
21.5
31.0
24
17
8.0
7.0
97
XEWV-14S M 707.2623.140.3...
XEWV-14S M
707.2623.140.30
S
630
14
22x1.5
30.0
22.0
35.0
27
19
10.0
9.0
138
XEWV-16S M 707.2623.160.3...
XEWV-16S M
707.2623.160.30
S
630
16
24x1.5
33.0
24.5
36.5
30
24
12.0
10.5
190
XEWV-20S M 707.2623.200.3...
XEWV-20S M
707.2623.200.30
S
420
20
30x2.0
37.0
26.5
44.5
36
27
16.0
14.0
285
XEWV-25S M 707.2623.250.3...
XEWV-25S M
707.2623.250.30
S
420
25
36x2.0
42.0
30.0
50.0
46
36
20.0
17.0
565
XEWV-30S M 707.2623.300.3...
XEWV-30S M
707.2623.300.30
S
420
30
42x2.0
49.0
35.5
55.0
50
41
25.0
22.0
737
XEWV-38S M 707.2623.380.3...
XEWV-38S M
707.2623.380.30
S
420
38
52x2.0
57.0
41.0
63.0
60
50
32.0
28.0
1155
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表