目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XELV-..L/S M - Adjustable standpipe L connectors, pre-assembled on standpipe side
EXMAR
Connectors
Adjustable connectors
Powered by
CAD模型選擇
{exmar/bodies/adjustable_bodies/xelv_l_s.prj},{NB=XELV-42L M 707.3633.420.20},{TYPE=XELV-42L M},{MATNR=707.3633.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L=51.0},{L2=40.0},{L3=56.0},{SW1=60},{SW2=50},{E1=36.0},{E2=34.0},{KG=1025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
XELV-06L M 707.3633.060.2...
XELV-06L M
707.3633.060.20
L
500
6
12x1.5
19.0
12.0
26.0
14
12
4.0
3.2
40
XELV-08L M 707.3633.080.2...
XELV-08L M
707.3633.080.20
L
500
8
14x1.5
21.0
14.0
27.5
17
12
6.0
5.0
51
XELV-10L M 707.3633.100.2...
XELV-10L M
707.3633.100.20
L
500
10
16x1.5
22.0
15.0
29.0
19
14
8.0
6.5
67
XELV-12L M 707.3633.120.2...
XELV-12L M
707.3633.120.20
L
400
12
18x1.5
24.0
17.0
29.5
22
17
10.0
8.0
87
XELV-15L M 707.3633.150.2...
XELV-15L M
707.3633.150.20
L
400
15
22x1.5
28.0
21.0
32.5
27
19
12.0
10.0
152
XELV-18L M 707.3633.180.2...
XELV-18L M
707.3633.180.20
L
400
18
26x1.5
31.0
23.5
35.5
32
24
15.0
13.0
214
XELV-22L M 707.3633.220.2...
XELV-22L M
707.3633.220.20
L
250
22
30x2.0
35.0
27.5
38.5
36
27
18.0
16.0
307
XELV-28L M 707.3633.280.2...
XELV-28L M
707.3633.280.20
L
250
28
36x2.0
38.0
30.5
41.5
41
36
24.0
22.0
435
XELV-35L M 707.3633.350.2...
XELV-35L M
707.3633.350.20
L
250
35
45x2.0
45.0
34.5
51.0
50
41
30.0
28.0
671
XELV-42L M 707.3633.420.2...
XELV-42L M
707.3633.420.20
L
250
42
52x2.0
51.0
40.0
56.0
60
50
36.0
34.0
1025
XELV-06S M 707.3633.060.3...
XELV-06S M
707.3633.060.30
S
800
6
14x1.5
23.0
16.0
27.0
17
12
4.0
3.2
62
XELV-08S M 707.3633.080.3...
XELV-08S M
707.3633.080.30
S
800
8
16x1.5
24.0
17.0
27.5
19
14
5.0
4.3
80
XELV-10S M 707.3633.100.3...
XELV-10S M
707.3633.100.30
S
800
10
18x1.5
25.0
17.5
30.0
22
17
7.0
6.0
108
XELV-12S M 707.3633.120.3...
XELV-12S M
707.3633.120.30
S
630
12
20x1.5
29.0
21.5
31.0
24
17
8.0
7.0
143
XELV-14S M 707.3633.140.3...
XELV-14S M
707.3633.140.30
S
630
14
22x1.5
30.0
22.0
35.0
27
19
10.0
9.0
182
XELV-16S M 707.3633.160.3...
XELV-16S M
707.3633.160.30
S
630
16
24x1.5
33.0
24.5
36.5
30
24
12.0
10.5
240
XELV-20S M 707.3633.200.3...
XELV-20S M
707.3633.200.30
S
420
20
30x2.0
37.0
26.5
44.5
36
27
16.0
14.0
377
XELV-25S M 707.3633.250.3...
XELV-25S M
707.3633.250.30
S
420
25
36x2.0
42.0
30.0
50.0
46
36
20.0
17.0
699
XELV-30S M 707.3633.300.3...
XELV-30S M
707.3633.300.30
S
420
30
42x2.0
49.0
35.5
55.0
50
41
25.0
22.0
936
XELV-38S M 707.3633.380.3...
XELV-38S M
707.3633.380.30
S
420
38
52x2.0
57.0
41.0
63.0
60
50
32.0
28.0
1462
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表