目錄: EWAR - Ernst Wagner
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EWAR - Ernst Wagner
AC232 - Towel rail 600mm
EWAR - Ernst Wagner
A-Line
Surface Mounting
Wall Hooks Doorstops Towel Rails Others
Powered by
CAD模型選擇
{ewar/a_line/surface_mounting/wall_hooks_doorstops_towel_rails_others/ac232.prj},{NB=700232-AC232 Towel rail 600mm satin(350)},{PN=AC232 Towel rail 600mm satin},{AS=Satin Finished (Standard)},{CNSORDERNO=700232},{LODLEVEL=350},{W=0.7},{INFO=PDF},{WEB=Info},{LINKDE=http://wagner-ewar.de/en/produkte/category:a-linie/uid:ac-232},{LINKEN=http://wagner-ewar.de/en/produkte/category:a-linie/uid:ac-232},{LINKFR=http://wagner-ewar.de/fr/produkte/category:a-linie/uid:ac-232}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Article-No./Description
ⁿ/ₐ
AS
Surface
ⁿ/ₐ
CNSORDERNO
Ident-No.
ⁿ/ₐ
W
Weight
[kg]
AC232 Towel rail 600mm sa...
AC232 Towel rail 600mm sa...
Satin Finished (Standard)
700232
0.7
AC232 Towel rail 600mm po...
AC232 Towel rail 600mm po...
Highly Polished
734232
0.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表