您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUPIX - EUPIX Internal door
ETA
ENUX INOX Cabinets
Accessories
Roof-Panels-Doors
Powered by
CAD模型選擇
{eta/enux_inox/accessories/roof_panels_doors/eupi_asmtab.prj},{NB=EUPIX-080180(-LOD350)},{CODE=EUPIX-080180},{LODDEST=architecture},{LODLEVEL=350},{DESCRGEN=PORTA INTERNA E NUX 800X1800},{DESCRAGG=INOX AISI304L},{MAT=Lamiera d'acciaio inossidabile pre-satinata AISI304L},{SMAT=2,0mm},{B=800},{A=1809},{L=667},{H=1667},{PP=700},{PPP=1700},{WEIGHT=34.59},{PFOR=Soluzione composta da porta interna completa di sistema di chiusura a doppia aletta diam. 3,0mm; cerniere; montanti e traverse orizzontali e accessori di montaggio.},{CONF=1 pz.},{PACK=Film termoplastico},{WEIGHTPACK=34.78},{PPATH=eupi_asmtpl.prj},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=29.200},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
B
[mm]
A
[mm]
L
[mm]
H
[mm]
WEIGHT
Weight
[kg]
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EUPIX-060180
EUPIX-060180
architecture
Inner door E NUX 600X1800
INOX AISI304L
AISI304L pre-satin stainl...
2,0mm
600
1809
467
1667
25.89
Soluzione composta da por...
1 pc.
Thermoplastic film
26.08
EUPIX-060200
EUPIX-060200
architecture
Inner door E NUX 600X2000
INOX AISI304L
AISI304L pre-satin stainl...
2,0mm
600
2009
467
1867
28.79
Soluzione composta da por...
1 pc.
Thermoplastic film
28.98
EUPIX-080180
EUPIX-080180
architecture
Inner door E NUX 800X1800
INOX AISI304L
AISI304L pre-satin stainl...
2,0mm
800
1809
667
1667
34.59
Soluzione composta da por...
1 pc.
Thermoplastic film
34.78
EUPIX-080200
EUPIX-080200
architecture
Inner door E NUX 800X2000
INOX AISI304L
AISI304L pre-satin stainl...
2,0mm
800
2009
667
1867
38.45
Soluzione composta da por...
1 pc.
Thermoplastic film
38.64
EUPIX-100180
EUPIX-100180
architecture
Inner door E NUX 1000X180...
INOX AISI304L
AISI304L pre-satin stainl...
2,0mm
1000
1809
867
1667
43.28
Soluzione composta da por...
1 pc.
Thermoplastic film
43.47
EUPIX-100200
EUPIX-100200
architecture
Inner door E NUX 1000X200...
INOX AISI304L
AISI304L pre-satin stainl...
2,0mm
1000
2009
867
1867
48.11
Soluzione composta da por...
1 pc.
Thermoplastic film
48.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表