DLCBS2-3-01 - PCB & Electronics Hardware- Supports - PCB Supports - Locking Arrowhead, Tension Wings
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Arrowhead, Tension Wings
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160251/dlcbs2-3-01_asmtab.prj},{NB=DLCBS2-8-19},{PN=DLCBS2-8-19},{AMERSID=1069365},{APACID=-},{EMEAID=1070332},{MAT=UL94 V-0 Nylon 6/6, RMS-19},{COLOR=Natural},{A=1/2 (12.7)},{LEN=9.6012},{PPATH=../l3_12070000_asm_dir/dlcbs2-3-01/dlcbs2-3-01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height
[Inch]
DLCBS2-3-01
DLCBS2-3-01
1069355
-
1070322
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16 (4.8)
DLCBS2-3-19
DLCBS2-3-19
1069356
-
1070323
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/16 (4.8)
DLCBS2-4-01
DLCBS2-4-01
1069357
-
1070324
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4 (6.4)
DLCBS2-4-19
DLCBS2-4-19
1069358
-
1070325
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4 (6.4)
DLCBS2-6-01
DLCBS2-6-01
1069360
-
1070327
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8 (9.5)
DLCBS2-6-19
DLCBS2-6-19
1069361
-
1070328
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8 (9.5)
DLCBS2-8-01
DLCBS2-8-01
1069364
-
1070331
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2 (12.7)
DLCBS2-8-19
DLCBS2-8-19
1069365
-
1070332
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2 (12.7)
DLCBS2-9-01
DLCBS2-9-01
1069366
-
1070333
UL94 V-2 Nylon 6/6, RMS-0...
Natural
9/16 (14.3)
DLCBS2-9-19
DLCBS2-9-19
1069367
-
1070334
UL94 V-0 Nylon 6/6, RMS-1...
Natural
9/16 (14.3)
DLCBS2-10-01
DLCBS2-10-01
1069349
-
1070316
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8 (15.9)
DLCBS2-10-19
DLCBS2-10-19
1069350
-
1070317
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8 (15.9)
DLCBS2-12-01
DLCBS2-12-01
1069351
-
1070318
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4 (19.1)
DLCBS2-12-19
DLCBS2-12-19
1069352
-
1070319
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/4 (19.1)
DLCBS2-14-01
DLCBS2-14-01
1069353
-
1070320
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8 (22.2)
DLCBS2-14-19
DLCBS2-14-19
1069354
-
1070321
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/8 (22.2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表